SOT400-3: SDIP56


Overview

SDIP56, plastic, shrink dual in-line package; 56 terminals; 1.778 mm pitch; 13.97 mm x 52.08 mm x 5.08 mm body
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
SDIP56 through-hole mount double SDIP 13.97 x 52.08 x 5.08 56 plastic
Manufacture Code Reference Codes Issue Date
98ASB42768B E-PDIP-T56(JEDEC 2017-06-11