Package Search | NXP Semiconductors

Package Search



Find mechanical outline drawings and related information.


Use the nxp.com search function at the top, right-hand corner of any page to find the package for any part

Search Results:


Package Version Package Name Package Description Reference Codes Issue Date
HLSON16 HLSON16, thermal enhanced low profile small outline; no leads, 16 terminals, 0.125 dimple wettable flank, 0.5 mm pitch, 4.5 mm x 3.5 mm x 1.45 mm body 2019-02-12
HLSON6 HLSON6, thermal enhanced low profile small outline package, no leads, 6 terminals, 1.3 mm pitch, 4.5 mm x 4.0 mm x 1.2 mm body 2019-08-01
HLSON10 HLSON10, thermal enhanced low profile small outline package, no leads, 10 terminals, 1.7 mm pitch, 7 mm x 10 mm x 1.51 mm body 2019-11-19
HLSON10R plastic thermal enhanced low profile small outline package; no leads; 10 terminals; resin based; body 4 x 4 x 1.1 mm 2007-11-14
.