SOT2053-1: HLSON10 | NXP Semiconductors

SOT2053-1: HLSON10


Overview

HLSON10, thermal enhanced low profile small outline package, no leads, 10 terminals, 1.7 mm pitch, 7 mm x 10 mm x 1.51 mm body
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
HLSON10 surface mount bottom HLSON 7 x 10 x 1.51 10 plastic
Manufacture Code Reference Codes Issue Date
98ASA01557D 2019-11-19
Part Description Quick access
Airfast RF Power GaN Amplifier, 3300-3800 MHz, 18 W Avg., 48 V