Package Version | Package Name | Mount | Terminal Position | Package Style | Dimensions | Termination Count | Material |
---|---|---|---|---|---|---|---|
SOT2040-1 | HLSON6 | surface mount | bottom | HLSON | 4.5 x 4.0 x 1.2 | 6 |
Manufacture Code | Reference Codes | Issue Date |
---|---|---|
98ASA01496D | 2019-08-01 |
Part | Description | Quick access |
---|---|---|
A5G35S004N | Airfast RF Power GaN Transistor, 3300-4300 MHz, 24.5 dBm Avg., 48 V | View parametrics |
A5G26S008 | Airfast RF Power GaN Transistor, 2300-2690 MHz, 27 dBm Avg., 48 V | View parametrics |
A6G35S006N | Airfast RF Power GaN Transistor, 2496-5000 MHz, 28 dBm, 48 V | View parametrics |
A5G35S008N | Airfast RF Power GaN Transistor, 3300-3800 MHz, 27 dBm Avg., 48 V | View parametrics |
A5G26S004N | Airfast RF Power GaN Transistor, 2300-2690 MHz, 24 dBm Avg., 48 V | View parametrics |