SOT2163-1: DHVQFN18 | NXP Semiconductors

SOT2163-1: DHVQFN18


Overview

DHVQFN18: DIL-compatible thermal enhanced very thin quad flatpack; no leads;18 terminals; body 3.0 x 4.5 x 0.85 mm
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
DHVQFN18 surface mount quad DHVQFN 3 x 4.5 x 0.85 18 plastic
Manufacture Code Reference Codes Issue Date
98ASA01851D 2022-12-06
Part Description Quick access
High-Speed CAN FD transceiver with partial networking, watchdog, RESET, FAIL-SAFE/LIMP and GPIO pins [ASIL B, 3.3 V VIO]
High-Speed CAN FD transceiver with partial networking, watchdog, RESET, FAIL-SAFE/LIMP and GPIO pins [ASIL B, 1.8 V VIO]
High-Speed CAN FD transceiver with partial networking and GPIO pins [ASIL B]
High-Speed CAN FD transceiver with partial networking, watchdog, RESET, FAIL-SAFE/LIMP and GPIO pins [ASIL B, 5 V VIO]
CAN SIC transceiver with partial networking and GPIO pins [ASIL B]
CAN SIC transceiver with partial networking, watchdog, RESET pin, FAIL-SAFE/LIMP pin and GPIO pins [ASIL B, 1.8 V VIO]
CAN SIC transceiver with partial networking, watchdog, RESET pin, FAIL-SAFE/LIMP pin and GPIO pins [ASIL B, 1.8 V VIO]
CAN SIC transceiver with partial networking, watchdog, RESET pin, FAIL-SAFE/LIMP pin and GPIO pins [ASIL B, 1.8 V VIO]