SOT1736-1: FM4F Double-ended Flange Mount | NXP Semiconductors

SOT1736-1: FM4F


Overview

FM4F, plastic, flange mount flat package; 4 terminals; 9.02 mm x 17.53 mm x 2.59 mm body
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
FM4F flange mount double DFM 9.02 x 17.53 x 2.59 4 plastic
Manufacture Code Reference Codes Issue Date
98ASA10577D PDIP-F4(JEDEC 2017-06-11
Part Description Quick access
WIDEBAND RF POWER LDMOS TRANSISTOR, 1.8--600 MHz, 300 W CW, 50 V
Airfast Broadband RF Power LDMOS Transistor, 764-941 MHz, 55 W, 12.5 V
Airfast Broadband RF Power LDMOS Transistor, 136-520 MHz, 70 W, 12.5 V
WIDEBAND RF POWER LDMOS TRANSISTORS, 1.8--600 MHz, 150 W CW, 50 V
WIDEBAND RF POWER LDMOS TRANSISTOR, 1.8--600 MHz, 300 W CW, 50 V