SOT1691-2: SO8 Small Outline | NXP Semiconductors

SOT1691-2: SO8


Overview

SO8, plastic, small outline package; 8 terminals; 2.54 mm pitch; 1.07 mm x 1.07 mm x 1.99 mm body
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
SO8 surface mount double SO 1.07 x 1.07 x 1.99 8 plastic
Manufacture Code Reference Codes Issue Date
98ASA10686D PDIP-P8(JEDEC 2017-06-11
Part Description Quick access
Pressure Sensor, 5V, 0/3.92kPa, SOP 8, Port
Pressure Sensor, 5V, 0/6kPa, SOP 8, Port
Pressure Sensor, 5V, 0/10kPa, SOP 8, Port