1
Out of the Box2
Get Hardware3
Install Software4
Configure HardwareSign in to save your progress. Don't have an account? Create one.
The NXP analog product development boards provide an easy-to-use platform for evaluating NXP products. The boards support a range of analog, mixed-signal and power solutions. They incorporate monolithic integrated circuits and system-in-package devices that use proven high-volume technology. NXP products offer longer battery life, a smaller form factor, reduced component counts, lower cost and improved performance in powering state-of-the-art systems.
This page will guide you through the process of setting up and using the FRDM-STBI- A8971 board.
The KIT-STBI-A8971 kit contents include:
Something went wrong! Please try again.
The following sensors toolbox developer resources are recommended to jump-start your evaluation or development using KIT-STBI-A8971 sensor evaluation board:
Something went wrong! Please try again.
Something went wrong! Please try again.
The KIT-STBI-A8971 is a sensor add-on/expansion shield board for FXLS8971CF 3-axis low-power accelerometer with excellent offset and sensitivity stability over temperature.
KIT-STBI-A8971 sensor shield board is kitted with a LPC55S16-EVK MCU board to enable quick customer evaluation of FXLS8971CF using sensor toolbox enablement SW and tools.
Something went wrong! Please try again.
Overview of the KIT-STBI-A8971 board
Something went wrong! Please try again.
Follow the getting started instructions provided for following sensors development software tools to jump-start your evaluation or development using FRDM-STBA-A8971 sensor shield board kitted with LPC55S16-EVK:
Something went wrong! Please try again.
SW2
on KIT-STBI-A8971
J7
, J8
pins 1-2 to select I2C0 pins on shield boardSW2
on KIT-STBI-A8971SW1
to select default accelerometer operating mode i.e. "ACCEL NORMAL"
modeSomething went wrong! Please try again.
In addition to our FXLS8971CF, ±2g/±4g/±8g/±16g, Low Power 12-Bit Digital Accelerometer page, you may also want to visit: