1
Get Started2
Get to Know the Hardware3
Configure Hardware4
Install SoftwareSign in to save your progress. Don't have an account? Create one.
The NXP analog product development boards provide an easy-to-use platform for evaluating NXP products. The boards support a range of analog, mixed-signal and power solutions. They incorporate monolithic integrated circuits and system-in-package devices that use proven high-volume technology. NXP products offer longer battery life, a smaller form factor, reduced component counts, lower cost and improved performance in powering state-of-the-art systems.
This page will guide you through the process of setting up and using the FRDM-GD3100EVM half-bridge evaluation board.
The FRDM-GD3100EVM contents include:
Something went wrong! Please try again.
In addition to the kit contents, the following hardware is necessary or beneficial when working with this kit:
Something went wrong! Please try again.
AMUXIN
and AOUT
Something went wrong! Please try again.
The FRDM-GD3100EVM Rev C is a half-bridge evaluation kit populated with two GD3100 single channel IGBT gate drive devices on a half-bridge evaluation board. The kit includes the FRDM KL25Z microcontroller hardware for interfacing a PC installed with SPIGen software for communication to the SPI registers on the GD3100 gate drive devices in either daisy chain or standalone configuration.
The GD3100 translator board is used to translate 3.3 V signals to 5.0 V signals between the MCU and GD3100 gate drivers. The evaluation kit can be connected to a single phase of a Fuji Electric M653 or M661 IGBT module for half-bridge evaluations and applications development.
Something went wrong! Please try again.
Suggested equipment needed for testing:
To configure the hardware, complete the following procedure:
USBKL25Z
port on KL25Z micro board. A successful connection results in a connection successful pop-up (reading "SPI dongle is connected") on the PC with SPIGen application running
VSUP
connection point and grounding to GND1
connection point on low voltage domain)VCCH
and VCCL
test points for ~17 V DC with respect to grounding to points GNDH
and GNDL
in each domain respectivelySomething went wrong! Please try again.
Software for FRDM-GD3100EVM Rev C is distributed with the SPIGen GUI tool (available on NXP.com). By default, the FRDM-KL25Z with this kit is preprogrammed with the current and most up-to-date firmware.
E:/BOOTLOADER
or something similar. Copy the SDA file (MSD-DEBUG-FRDM-KL25Z_Pemicro_v118.SDA
) to the E:/ BOOTLOADER
drive
E:/FRDM-KL25Z
or something similar. Copy the file UsbSpiDongleKL25Z_GD3100_544.srec
to the E:/FRDM-KL25Z
drive. Unplug USB cableUSBKL25Z
USB port on the KL25Z boardSomething went wrong! Please try again.
The SPIGen graphical user interface is available from NXP.com as an evaluation tool demonstrating GD3100-specific functionality, configuration and fault reporting. SPIGen also includes basic capacity for the FRDM-GD3100EVM Rev C to control an IGBT, enabling double-pulse or short-circuit testing.
Something went wrong! Please try again.
The tool summary page for FRDM-GD3100EVM board is at FRDM-GD3100EVM: Half-Bridge Evaluation Board for Fuji M653 IGBTs Featuring GD3100.
The page provides overview information, technical and functional specifications, ordering information, documentation and software. The Get Started provides quick-reference information applicable to using the FRDM-GD3100EVM board, including the downloadable assets.
In addition to our GD3100: Advanced single-channel gate driver for Insulated Gate Bipolar Transistors (IGBTs) page, you may also want to visit: