1
Out of the BoxSign in to save your progress. Don't have an account? Create one.
Something went wrong! Please try again.
Your S32V234-EVB2 uses a 12 V barrel jack power supply or wire-ended jack.
Caution: Do not use the two different jacks at the same time. Doing so will likely damage the board.
The 12 V hot goes to Pin 1
of the barrel jack or wire-end plug. See rear of board for pin marking.
The dual position SW (SW9
) controls power flow and the red TP93
is available for measuring
12 V prior to main power SW (SW9
).
Something went wrong! Please try again.
Your S32V234-EVB2 evaluation system provides a POR RESET and SOFT RESET buttons:
EXT_POR
signal on S32V234 chip to GNDRESET
signal on S32V234 chip to GNDNote: Refer to the S32V234 Reference Manual for specifics on levels of reset and device reset flow.
Something went wrong! Please try again.
Your S32V234-EVB2 has an FTDI chip to convert UART signals to USB friendly format for connecting to the host PC.
The UART 0
is a default serial output for
Linux Board Support Package for S32V boot images.
Default comms rate is 115200 baud with 8 data bits, 1 stop bit, no parity.
For Windows, you can use Tera Term or PuTTY to communicate with the board.
Note: Lack of serial output on boot can indicate corrupt (or missing) boot medium, or improper baud rate. An activity LED is present near each USB port to indicate serial communication.
Something went wrong! Please try again.
Your S32V234-EVB2 evaluation system has three boot modes:
The modes are selected by BOOT_MODE0/1
signals controlled by the J40
(Boot_Mode[0]) and
J42
(Boot_Mode[1]), jumpers and are read at reset. By default, the S32V234-EVB2 is configured to use the boot from RCONs
mode.
Note: Check the "System Boot" chapter in the S32V234 Reference Manual for details.
By default, the board boots from the RCON switches, which allows you to choose the boot core and SD card modes for advanced use cases.
The S32V234-EVB2 can be configured to boot from the SD card, EMMC or QSPI by using jumpers
J48
and J49
. Booting from the SD card is the factory default setting:
J48
= 1&2, J49
= 1&2 and
SW8
= 0x80
J48
= 1&2, J49
= 2&3 and
SW8
= 0xC0
J48
= 2&3 and SW8
= 0x01Note: All switch configurations are supported by Linux BSP. For validated modes, refer to the Linux BSP User Manual.
Something went wrong! Please try again.
Your S32V234-EVB2 evaluation system has two display options: TFT or HDMI.
Warning: Turn off the power to the board before changing jumpers or switches.
Something went wrong! Please try again.
Your S32V234-EVB2 evaluation system offers two MIPI camera inputs and two VIU (parallel) inputs. NXP and its distributors sell MIPI cameras designed for use with this board.
You can also add 5 V/12 V external power. See the schematics for pinout.
Warning: Turn off the power to the board before changing jumpers or switches.
J7
and J5
to 2&3
respectively.
J7
and J5
to 1&2
respectively.
J6
and J4
to 1&2
respectively.
J6
and J4
to 2&3
respectively.
Note: If you are unsure if your camera requires optional voltage, keep it disabled and refer to schematics/data sheet for your camera and S32V234-EVB2.
Something went wrong! Please try again.
By default, jumpers J6
and J4
should be set to 2&3 to keep optional
voltage disabled.
This configuration is suitable for most MIPI cameras that do not require additional voltage supply. It is also the safest configuration when using a new camera.
Two NXP-endorsed MIPI cameras use this configuration: the OV10640 module and the Sony IMX224 camera.
Another NXP-endorsed camera module is the OV10635/10640 with MAXIM 9271 Serializer, paired with the MAXIM 9286 Deserializer. This camera set requires the optional 12 V to be enabled.
J7
or J5
respectively to 1&2 to select 12 V.
J6
or J4
to 1&2 to enable optional voltage.
JU4
to the position shown (For Rev A
deserializer boards).
Once all of these are set and cameras are connected, power can be turned on. Be sure to power off before removing cameras or components.
Note: For other revisions, refer to deserializer schematic to find required configuration.
ACTION | Camera on MPI0 | Camera on MPI1 |
---|---|---|
Set to 12 V | J7 = 1&2 | J5 = 1&2 |
Enable voltage | J6 = 1&2 | J4 = 1&2 |
Disable voltage | J6 = 2&3 | J4 = 2&3 |
Check our S32V MIPI cameras and de-serializer.
Something went wrong! Please try again.
Note: See schematics for RCON to BOOTCFG switch mapping.
Warning: The Linux BSP has only been validated on certain configurations. Check the User Manual for more information on validated settings.
Something went wrong! Please try again.
Connect with other engineers and get expert advice on designing with the S32V234-EVB2 on one of our community sites.