LPCXpresso board for LPC11U37H | NXP Semiconductors

LPCXpresso board for LPC11U37H

Roll over image to zoom in

Product Details

Supported Devices

Processors and Microcontrollers

LPC1100 Arm Cortex-M0+/M0

Features

Microcontroller

  • LPC11Uxx MCU Family

Connectivity

  • Connector for target MCU's USB device peripheral
  • MCU pins available on standard LPCXpresso/mbed expansion connector (board bottom side)
  • Micro SD card slot
  • UART connector, for use with 6-pin FTDI cable (TTL-232R-3V3) compatible (cable not included)

Debug

  • On-board LPC-Link2-based debug probe, based on an NXP® LPC4322 MCU; compatible with LPCXpresso IDE out-of-the-box, and with other tool-chains via optional Arm CMSIS-DAP and SEGGER J-Link firmware download
  • Debug connector to allow debug of target MCU via an external probe
  • Can be configured to act as a standalone probe to allowing debugging of an external board

Support

  • Arduino® connectors compatible with the "Arduino® UNO" platform (board top side)

User Components

  • Tri-color LED
  • ISP and WAKE buttons

Buy Options

OM13074-Image

Click to expand

  • OM13074
    Active

  • LPCXpresso board (V2) for LPC11U37H.

  • $70.00 USD
  • For a quantity of 1
    • Availability: In Stock
    • Inventory: 29
    • Shipping: Normally ships 1-2 business days
Order from distributors

Documentation

Quick reference to our documentation types.

1 document

Design Files

Quick reference to our design files types.

2 design files

Software

Quick reference to our software types.

2 software files

Note: For better experience, software downloads are recommended on desktop.

Support

What do you need help with?

Recently viewed products

There are no recently viewed products to display.