MC9S08LL 8-bit Segment LCD Tower System Module | NXP Semiconductors

MC9S08LL 8-bit Segment LCD Tower System Module

Roll over image to zoom in

Product Details

Supported Devices

Processors and Microcontrollers

8-Bit S08 MCUs

Features

Microcontroller

  • MC9S08LL64 MCU

Connectivity

  • RS-232 port
  • Mini-B USB connector

Sensors

  • NXP® 3-axis accelerometer ADC input to MCU
  • Light sensor with LP filter and op amp

Display

  • 2 x 28 segments LCD display

User Components

  • 1 reset push button and 4 push switches
  • 32,768 Hz Crystal
  • Buzzer
  • 5 K One Turn Potentiometer

TWR-S08LL64 contains:

  • MC9S08LL64
  • Energy-Efficient Product Solution by NXP

Buy Options

TWR-S08LL64-Image

Click to expand

  • TWR-S08LL64
    Active

  • Tower System, 8-bit MCU Module, MC9S08LL, Segment LCD.

  • For a quantity of 1
Order from distributors
TWR-S08LL64-KIT-Image

Click to expand

  • $113.85 USD
  • For a quantity of 1
    • Availability: Pending Stock
Order from distributors

Documentation

Quick reference to our documentation types.

1-10 of 13 documents

Compact List

Application Note (6)
Errata (1)
Supporting Information (5)
Show All

Design Resources

Design Files

Quick reference to our design files types.

3 design files

Support

What do you need help with?

Recently viewed products

View or edit your browsing history