IAS Camera to RPi Camera Adapter | NXP Semiconductors

IAS Camera to RPi Camera Adapter

Roll over image to zoom in

Block Diagram

RPI-CAM-MIPI

RPI-CAM-MIPI Block Diagram

Supported Devices

Processors and Microcontrollers

i.MX 9 Processors

Features

AR0144CS 1/4‐inch 1.0 Mp CMOS Digital Image Sensor

  • Active Pixels: 1280 (H) × 800 (V)
  • Shutter Type: Global Shutter
  • Output: MIPI, 1−lane or 2−lane / Parallel 12-bit
  • Frame Rate: 720p60
  • Operating Temperature: –40°C to + 85°C (Ambient) / –40°C to + 105°C (Junction)

RPI-CAM-MIPI Board

  • 22-pin / 0.5mm FPC/FFC connector interface to motherboard
  • Pin definition compatible with Raspberry PI Camera interface
  • ONSEMI IAS 34-pin board to board connector for image sensor
  • Bypassable external ISP ONSEMI AP1302 support

Buy Options

RPI-CAM-MIPI-Image

Click to expand

  • RPI-CAM-MIPI
    Active

  • IAS Camera to RPi Camera Adapter (AR0144 Sensor).

  • $116.00 USD
  • For a quantity of 1
    • Availability: In Stock
    • Inventory: 56
    • Shipping: Normally ships 1-2 business days
Order from distributors

Documentation

Quick reference to our documentation types.

1 document

Design Resources

Select a section:

Related Hardware

Quick reference to our board types.

4 hardware offerings

Design Files

Quick reference to our design files types.

1 design file

Support

What do you need help with?

Recently viewed products