IMX-DSI-SDSB | NXP Semiconductors

IMX-DSI-SDSB

Roll over image to zoom in

Block Diagram

IMX-DSI-SDSB

IMX-DSI-SDSB-BD

Supported Devices

Processors and Microcontrollers

i.MX 9 Processors

Features

Serializer Board

  • MAX96789 based
  • Up to 3K (2880x1080/60Hz) over a single GMSL link
  • 2x MINI-SAS connector for dual 4-lane MIPI-DSI input port
  • H-MTD connector for GMSL1/2 port
  • Header for configure signals and GPIOs

De-serializer Board

  • MAX96752 based
  • 2x MINI-SAS connectors for dual 4-lane LVDS output port
  • H-MTD connector for GMSL1/2 port
  • Header for configure signals and GPIOs
  • Support external 12V supply

Buy Options

IMX-DSI-SDSB-Image

Click to expand

  • IMX-DSI-SDSB
    Active

  • i.MX Series Accessory Boards.

  • $440.00 USD
  • For a quantity of 1
    • Availability: In Stock
    • Inventory: 20
    • Shipping: Normally ships 1-2 business days
Order from distributors

Documentation

Quick reference to our documentation types.

1 document

Design Resources

Related Hardware

Quick reference to our board types.

5 hardware offerings

Design Files

Quick reference to our design files types.

1 design file

Software

Quick reference to our software types.

3 software files

Note: For better experience, software downloads are recommended on desktop.

Training

5 trainings

Support

What do you need help with?

Recently viewed products

There are no recently viewed products to display.