DY1212W-4856 TFT LCD panel with LVDS interface | NXP Semiconductors

DY1212W-4856 TFT LCD panel with LVDS interface

Roll over image to zoom in

Block Diagram

DY1212W-4856

DY1212W-4856-BD

Supported Devices

Processors and Microcontrollers

i.MX 9 Processors

Features

LVDS LCD Panel

  • Number of Pixels: 12.1 inch WVGA 1280(H) x 800(V)
  • Display colors: 16.7M (6 bit + Hi-FRC)
  • Contrast ratio: 1200 Typ / 1000 Min
  • Viewing angle (CR>10): 85° / 85° / 85° / 85°
  • Color gamut: 72 % (NTSC)
  • Brightness: 500 cd/m2

Capacitive Touch Panel (CTP)

  • Touch point: 10-Points
  • Chattering time: 20 ms or less

Buy Options

DY1212W-4856-Image

Click to expand

  • DY1212W-4856
    Active

  • 12.1" TFT LCD Display with LVDS Connector (Touch Panel).

  • $346.00 USD
  • For a quantity of 1
    • Availability: In Stock
    • Inventory: 28
    • Shipping: Normally ships 1-2 business days
Order from distributors

Documentation

Quick reference to our documentation types.

1 document

Design Resources

Select a section:

Related Hardware

Quick reference to our board types.

3 hardware offerings

Design Files

Quick reference to our design files types.

1 design file

Support

What do you need help with?

Recently viewed products

There are no recently viewed products to display.