Two-Phase Power Meter Reference Design

Roll over image to zoom in

Block Diagram

Two Phase Meter

Two Phase Power Meter Reference Design Block Diagram

Supported Devices

Wireless Connectivity

Multiprotocol MCUs

Sensors

Accelerometers

Processors and Microcontrollers

KM Series Arm Cortex-M0+

Features

  • 200 A current range (CL200, TA 30A)
  • 85 to 264 V, 50/60 Hz voltage range
  • Two types of installation: Form 2S or Form 12S
  • Accuracy class: ANSI C12.20-2002 Class 0.2
  • Line frequency measurement (for precision zero-cross detection)
  • Current transformer sensing circuit implementation for each phase
  • Low-power modes including the use of built-in RTC (Li-battery backup)
  • AMI expansion header supporting 2.4 GHz 802.15.4 or HAN/NAN (with 6loWPAN IPv6) communications for AMR and remote control
  • EMC proven design (ANSI C62.41, IEC 61000-4-4)
  • Peripherals
    • 8 x 20 segment LCD, including charge pump
    • LED pulse outputs (kWh, kVARh)
    • Isolated (4 kV) RS-232 port for monitoring, parameterization and firmware upgrade (optional)
    • Infrared optical port according to ANSI C12.18-2006 (optional)

Buy Options

MKM14Z128ACHH5-Image

Click to expand

  • MKM14Z128ACHH5

  • Kinetis KM14: 50MHz Cortex-M0+ Metrology MCU, 128KB Flash, 16KB SRAM, 44-LGA.

MKM33Z128ACLH5-Image

Click to expand

  • MKM33Z128ACLH5

  • Kinetis KM33: 50MHz Cortex-M0+ Metrology MCU, 128KB Flash, 16KB SRAM, Segment LCD, 64-LQFP.

Documentation

Quick reference to our documentation types.

1-5 of 6 documents

Show All

Design Files

Quick reference to our design files types.

3 design files

Software

Quick reference to our software types.

1 software file

Note: For better experience, software downloads are recommended on desktop.

Support

What do you need help with?