Rapid-IOT to Drone Adapter Board | NXP Semiconductors

Rapid-IOT to Drone Adapter Board

Roll over image to zoom in

Block Diagram

RDDRONE-IoT Block Diagram

RDDRONE-IoT Block Diagram

Supported Devices

Interfaces

3.3 V / 5 V IO CAN Transceivers

Features

Peripheral to the drone

  • MAVLINK UART connected sensor (UV light, gas, pressure, radiation)
  • UAVCAN CAN connected generic node reference
  • LCD display of drone data
  • Configuration settings input
  • NFC tag reader
  • Bluetooth BLE peripheral
  • Thread 802.15.4 IPV6/6LowPan mesh network radio

Drone controller

  • Use SDK to control drone operation
  • Use drone to get 3D position information for mapping point clouds of data
  • UV light map, C02 gas, radiation detector in 3D point cloud resulting in a map or vector to source
  • Map a workplace for light and oxygen levels

Parallel operation / Payload

  • Ground based device for landing or sensing
  • Use BLE, Thread or IR

Buy Options

RDDRONE-IOT-Image

Click to expand

Documentation

Quick reference to our documentation types.

1 document

Design Files

Quick reference to our design files types.

2 design files

Recently viewed products

There are no recently viewed products to display.