Important: This page contains secure information about our products. Sign in to access authorized resources.
Important: This page contains secure information about our products.
View Secure InformationImportant: To include authorized secured information please reenter your password.
SIGN INThe Real-Time TCP/IP Communication Suite (RTCS) provides IP networking for embedded devices. NXP® MQX RTCS provides a rich assortment of TCP/IP networking application protocols and uses the NXP MQX RTOS drivers for Ethernet and serial connectivity. RTCS is tightly integrated with the NXP MQX RTOS and the NXP MQX File System (MFS). RTCS is implemented in ANSI C, and full source code is provided. It is re-entrant and is responsive to the demands of real-time systems. The RTCS supports any number of hardware interfaces and any number of IP addresses on each hardware interface.
RTCS can be optionally extended to add IPv6 protocol support. Get IPv6 for RTCS to enable dual stack (IPv4 + IPv6) as well as single stack (IPv6) operation.
Product | Description |
---|---|
MQX v5 Software Solutions | MQX v5 is a continuation of the MQX Classic product available under low-cost commercial licensing terms. |
Internet Protocol version 6 (IPv6) | The IPv6 extension for MQX Real Time Communication Suite (RTCS) is an optional IPv6 add-on for MQX RTCS. |