Important: This page contains secure information about our products. Sign in to access authorized resources.
Important: This page contains secure information about our products.
View Secure InformationImportant: To include authorized secured information please reenter your password.
SIGN INThe NXP MQX File System (MFS) is an embedded FAT file system compatible with Microsoft Windows and MS-DOS file systems. It can format, read, write and exchange files with any operating systems running a FAT-12, FAT-16 or FAT-32 files system. It is fully re-entrant and uses the NXP MQX RTOS file device driver to access disk devices. Also, included with the NXP MQX RTOS is a Trivial File System (TFS) that can be used in HTTP applications requiring a simple read-only file system. MFS is integrated with the FTP server of the NXP Real-Time TCP/IP Communication Suite (RTCS) and the Mass Storage Class Driver of the USB Host Stack.
Product | Description |
---|---|
MQX v5 Software Solutions | MQX v5 is a continuation of the MQX Classic product available under low-cost commercial licensing terms. |
Internet Protocol version 6 (IPv6) | The IPv6 extension for MQX Real Time Communication Suite (RTCS) is an optional IPv6 add-on for MQX RTCS. |