Touch Software for Kinetis MCUs | NXP Semiconductors

Touch Software

NXP Touch Demo

Click over video to play

Diagram

NXP® Touch Software Block diagram

NXP<sup>®</sup> Touch Software Block diagram

Features

  • Available as source code
  • Based on MCUXpresso SDK
  • Released as MCUXpresso middleware
  • Ideally suited for RTOS based applications
  • Fully supports the NXP touch sensing interface (TSI) peripheral available on many KE1xZ MCUs
  • Abstracted decoder controls, such as rotary, slider, keypad, analog rotary, analog slider
  • Proximity and shielding electrodes
  • Advanced filtering and integrating detection (AFID) or Signal Adaptive Filtering Algorithm (SAFA) keydetectors
  • Water tolerance
  • Sensitivity auto-tuning function
  • FreeMASTER GUI Tools

Supported Devices

  • KE1xZ: KE1xZ: Arm® Cortex®-M0+ 5V Main Stream MCU with NXP Touch and CAN Control

Downloads

Quick reference to our software types.

1 download

  • Examples and Quick Start Software

    MCUXpresso SDK - SDK Builder

Note: For better experience, software downloads are recommended on desktop.

Documentation

Quick reference to our documentation types.

1-5 of 10 documents

Show All

Hardware

Quick reference to our board types.

5 hardware offerings

Related Software

Quick reference to our software types.

3 software files

Note: For better experience, software downloads are recommended on desktop.