PMSM Sensorless FOC Using MCX A153

Roll over image to zoom in

Block Diagram

Motor-control Dev Platform Block Diagram

FRDM MCXA Motor Control

Features

Dedicated Motor Control Subsystem

  • Advanced Timer (FlexPWM) supporting 3-phases drive
  • Quadrature Encoder/Decoder
  • AOI (AND/OR/INVERT) modules for logic operation
  • Motor control software and FreeMASTER based tuning tool

Analog

  • Up to 2x Single Ended ADC at 4 Msps

Software Ecosystem

  • Freemaster with MCAT (Motor Control Application Tuning) tool:
    • Visualizing motor quantities like current, speed and voltage
    • Debugging
    • Tuning PI controllers and control parameters
    • Performing motor identification (MID) to estimate motor electrical parameters
  • Real-time control embedded software libraries (RTCESL):
    • Libraries that provide advanced math and motor control operations to implement algorithms

Buy Options

FRDM-MCXA153-Image

Click to expand

  • FRDM-MCXA153
    Active

  • FRDM Development Board for MCX A14 and A15 MCUs.

  • $15.00 USD
  • For a quantity of 1
    • Availability: Pending Stock
Order from distributors
FRDM-MC-LVPMSM-Image

Click to expand

  • FRDM-MC-LVPMSM
    Active

  • NXP Freedom Development Board Platform, Kinetis V MCU, PMSM Motor Control.

  • $85.00 USD
  • For a quantity of 1
    • Availability: In Stock
    • Inventory: 15
    • Shipping: Normally ships 1-2 business days
Order from distributors
FRDM-MC-LVMTR-Image

Click to expand

  • FRDM-MC-LVMTR
    Active

  • FRDM-MC-LVMTR, MOTOR 3-PH BLDC 4000r/min 24V 2.3A 990g.cm 40W, MFR. Linix, 45ZWN24-40.

  • $40.25 USD
  • For a quantity of 1
    • Availability: Pending Stock
Order from distributors

Documentation

Quick reference to our documentation types.

1-5 of 8 documents

Show All

Design Files

Quick reference to our design files types.

2 design files

Software

Quick reference to our software types.

1-5 of 9 software files

Show All

Note: For better experience, software downloads are recommended on desktop.

Training

1 trainings

Support

What do you need help with?