OBDII Car Scanner | NXP Semiconductors

OBDII Car Scanner

Block Diagram

OBDII Car Scanner

OBDII Car Scanner BD

Supported Devices

Interfaces

3.3 V / 5 V IO CAN Transceivers

Automotive LIN Solutions

Processors and Microcontrollers

i.MX RT Crossover MCUs

Features

  • Highest performing Cortex-M7
  • 3020 CoreMark/1284 DMIPS @ 600 MHz
  • Up to 512 kB Tightly Coupled Memory (TCM)
  • FreeRTOS support available with MCUXpresso SDK
  • Real-time, low-latency response as low as 20 ns
  • Industry’s lowest dynamic power with an integrated DC-DC converter
  • TJA1057
    • Fully ISO 11898-2:2003 compliants
    • Optimized for use in 12 V automotive systems
    • EMC performance satisfies 'Hardware Requirements for LIN, CAN and FlexRay Interfaces in Automotive Applications’, Version 1.3, May 2012
    • VIO option allows for direct interfacing with 3.3 V and 5 V-supplied microcontrollers
    • Non-VIO variants can interface with 3.3 V and 5 V-supplied microcontrollers, provided the microcontroller I/Os are 5 V tolerant
    • AEC-Q100 qualified

Documentation

Quick reference to our documentation types.

4 documents

Support

What do you need help with?