HVBMS Centralized Cell Monitoring Unit Using ETPL with MC33775A (CMU)

Roll over image to zoom in

Block Diagram

HVBMS Centralized Cell Monitoring Unit Using ETPL with MC33775A - RD33775ACNTEVB

RD33775ACNTEVB CMU Block diagram

Supported Devices

Power Management

Battery Cell Controllers

Features

Voltage Measurement

  • 4 MC33775A Battery cell controllers (BCCs) for up to 56 cells, extendable by adding more CMUs to the daisy chain
  • Life-time guaranteed high accuracy cell voltage measurement channels, with averaging and advanced filtering

Temperature Measurement

  • 8 analog inputs (including temperature sensors) or GPIOs with advanced filtering per BCC

Cell Balancing

  • Integrated temperature-controlled cell balancing with up to 300 mA (100 mA using default setup)

Communication

  • Isolated electrical transport protocol link (ETPL) communication between BJB and BMU

Cost Reduction

  • Optimized BOM using capacitive isolation on board

Buy Options

RD33775ACNTEVB-Image

Click to expand

  • RD33775ACNTEVB

  • HVBMS Centralized Cell Monitoring Unit Using ETPL with MC33775A (CMU).

  • $493.35 USD
  • For a quantity of 1
    • Availability: In Stock
    • Inventory: 5
    • Shipping: Normally ships 1-2 business days
Order from distributors
BATT-TPLCABLE20-Image

Click to expand

  • BATT-TPLCABLE20

  • Electrical transport protocol link (ETPL), two-wire, twisted, 20 cm-long cable.

  • $14.38 USD
  • For a quantity of 1
Order from distributors
BATT-TPLCABLE50-Image

Click to expand

  • BATT-TPLCABLE50

  • Electrical transport protocol link (ETPL), two-wire, twisted, 50 cm-long cable.

  • $14.38 USD
  • For a quantity of 1
Order from distributors
BATT-14CTCABLE25-Image

Click to expand

  • $34.50 USD
  • For a quantity of 1
Order from distributors

Documentation

Quick reference to our documentation types.

2 documents

Related Hardware

Quick reference to our board types.

4 hardware offerings

Design Files

Quick reference to our design files types.

Software

Quick reference to our software types.

1 software file

  • Debugging and Visualization Tools

    BMS Tools – ScriptGUI

Note: For better experience, software downloads are recommended on desktop.

Training

1 trainings

Support

What do you need help with?