ColdFire Flexis MCF51JE Low-Power USB Tower System Module | NXP Semiconductors

ColdFire Flexis MCF51JE Low-Power USB Tower System Module

Roll over image to zoom in

Product Details

Supported Devices

Processors and Microcontrollers

ColdFire® V1 Processors

8-Bit S08 MCUs

Features

Debug

  • Integrated open source BDM debugging tool

Size

  • Small form factor (59 mm x 90 mm)

Documentation

Quick reference to our documentation types.

7 documents

Compact List

Application Note (3)
Errata (1)
Fact Sheet (1)
Supporting Information (2)

Design Resources

Design Files

Quick reference to our design files types.

1 design file

Support

What do you need help with?

Recently viewed products

There are no recently viewed products to display.