Evaluation Kit - 33988, Dual 8 mOhm High Side Switch | NXP Semiconductors

Evaluation Kit - 33988, Dual 8 mOhm High Side Switch

Roll over image to zoom in

Product Details

Supported Devices

Power Management

High Side Switches

Features

Power Management

  • 6.0 V to 27 V operating voltage with standby currents < 5.0 µA
  • Enhanced -16 V reverse polarity VPWR protection

User Components

  • Dual 8.0 mOhm max high side switch with parallel input or SPI control

General Specifications

  • SPI control of over-current limit, over-current fault blanking time, output OFF open load detection, output ON/OFF control, watchdog timeout, slew-rates, and fault status reporting
  • SPI status reporting of over-current, open and shorted loads, over-temperature, under-voltage and over-voltage shutdown, fail-safe pin status, and program status
  • Output current monitoring with two SPI-selectable current ratios

Buy Options

KIT33988CEVBE-Image

Click to expand

  • KIT33988CEVBE
    Active

  • Evaluation Kit - MC33988, Dual 8 mOhm Intelligent High-current Self-protected Silicon High Side Switch.

  • Kit Contains:

    Order from distributors

    Documentation

    Quick reference to our documentation types.

    3 documents

    Compact List

    Design Resources

    Design Files

    Quick reference to our design files types.

    1 design file

    Software

    Quick reference to our software types.

    1 software file

    Note: For better experience, software downloads are recommended on desktop.

    Support

    What do you need help with?

    Recently viewed products

    There are no recently viewed products to display.