IoT Secure Device | NXP Semiconductors

IoT Secure Device

Block Diagram

IoT Secure Device

IoT Secure Device BD

Supported Devices

Interfaces

USB Interfaces

Power Management

LED Drivers

PMICs

Load Switches

Analog and Mixed Signal

Voltage Level Translators

Audio

Car Audio Amplifiers

Wireless Connectivity

Wi-Fi® + Bluetooth® + 802.15.4

Processors and Microcontrollers

i.MX 8 Applications Processors

More

CPU and Memory

Multicore Processing

  • 4x Cortex-A53 core platforms up to 1.8 GHz per core
  • 32 KB L1-I Cache/ 32 kB L1-D Cache
  • 512 kB L2 Cache
  • 1x Cortex®-M4 core up to 400 MHz
  • 16 kB L1-I Cache/ 16 kB L2-D Cache

Wireless Features

  • IEEE 802.11ac (wave2) with MU-MIMO receive
  • Virtual Dual MAC (via optimized DRCS)
  • Wi-Fi® Stations (STA), Access Point (AP), Wi-Fi Direct (P2P)
  • WPA3 Encryption
  • Bluetooth® 5.2 support
  • 2-antenna configuration for Wi-Fi/Bluetooth coexistence

A5000 Advanced Security

  • Certified Common Criteria (CC) EAL 6+ based HW with dedicated authentication software
  • Secured flash user memory up to 8 kB
  • Secure binding with host MCU/MPU, and bus encryption
  • Secure credential injection with end-to-end encryption
  • Advanced access control policies to credentials and data stored on chip
  • EdgeLock 2GO enabled for flexible credential customization and over-the-air key management

Documentation

Quick reference to our documentation types.

1-5 of 10 documents

Show All

Support

What do you need help with?