NXP EasyEVSE Development Platform (i.MX 93, Linux OS, Wi-Fi 6) | NXP Semiconductors

NXP EasyEVSE Development Platform (i.MX 93, Linux OS, Wi-Fi 6)

EasyEVSE EV Charging Station Development Platform

Click over video to play

Product Details

Features

Hardware

  • The solution ships as a ready-to-use, wired and pre-tested kit containing the following hardware:
    • 2 x MCIMX93-EVK boards which include the LBES5PL2EL Murata module with NXP IW612 chipset (Wi-Fi 6, BLE 5.2)
    • 2 x EVSE-SIG-BRD signal board with a microcontroller and transceivers to support a variety of EV charging control protocols, such as an NXP LPC55S36 MCU with PWM for the SAE J1772 control pilot, an NXP TJA1021BT LIN transceiver for SAE J3068, and a Lumissil CG5317 HomePlug Green PHY for ISO 15118
    • OM-SE050ARD-E EdgeLock SE050 development board
    • TWR-KM35Z75M metering board
    • OM27160B1EVK NFC development kit
    • DY1212W-4856 12.1" TFT LCD display with LVDS connector (touch panel)
    • 10 x cables
    • 3 x power supplies
    • 2 x plexiglass mounts

Software

  • The solution contains specific application software and miscellaneous tools that help to evaluate, run and further develop a full-featured EVSE
  • Complimentary example software is downloadable at the link below and consists:
    • Sample source code on the MPU:
      • EasyEVSE Yocto manifest
      • EasyEVSE Yocto meta layer containing recipes for building the image
      • EasyEVSE Linux userspace applications
    • Sampe source code on the KM MCU:
      • Meter project for TWRKM3x7x board
    • Azure IoT Central templates
      • EasyEVSE application template shareable link (EVSEAppShareLink)
      • EasyEVSE IoT central JSON file

Documentation

  • User guide describes how to get the EasyEVSE up and running using a simplified setup
  • User manual provides detailed instructions to use the development platform
  • Step-by-step instructions are shown when you click the Get Started button above

Availability

  • The entire kit is ordered from one single part number, shown in the Buy Options section below

More

Buy Options

EVSE-IMX93-Image

Click to expand

  • EVSE-IMX93

  • NXP EasyEVSE Development Platform (i.MX 93, Linux OS, Wi-Fi 6).

  • $3900.00 USD
  • For a quantity of 1
    • Availability: In Stock
    • Inventory: 4
    • Shipping: Normally ships 1-2 business days
Order from distributors
EVSE-IMX93-CBL-Image

Click to expand

  • EVSE-IMX93-CBL

  • Cable kit to connect the EasyEVSE Development Platform (Linux OS, Wi-Fi 6).

  • $700.00 USD
  • For a quantity of 1
    • Availability: In Stock
    • Inventory: 5
    • Shipping: Normally ships 1-2 business days
Order from distributors

Documentation

Quick reference to our documentation types.

9 documents

Compact List

Fact Sheet (1)
User Guide (4)
User Manual (3)
White Paper (1)

Related Hardware

Quick reference to our board types.

1 hardware offering

Design Files

Quick reference to our design files types.

1 design file

Software

Quick reference to our software types.

3 software files

Note: For better experience, software downloads are recommended on desktop.

Training

2 trainings

Support

What do you need help with?

Recently viewed products

There are no recently viewed products to display.

View or edit your browsing history