SAF8544 Pluto Sensor - Radar Reference Design | NXP Semiconductors

SAF8544 Pluto Sensor - Radar Reference Design

  • This page contains information on a preproduction product. Specifications and information herein are subject to change without notice. For additional information contact support or your sales representative.

Roll over image to zoom in

Supported Devices

RF

Radar Technology

Power Management

System Basis Chips

Interfaces

Automotive Ethernet PHYs

Features

Compact Size

  • PCB size: 50 x 50 mm
  • Sensor size: 60 x 60 x 35 mm

Integrated Antenna

  • 4 transmitters and 4 receivers

High Performance

  • Range > 200m

Flexible Data Output

  • Supports raw data capture as well as processed radar point cloud

Interfaces

  • JTAG
  • CSI
  • QSPI
  • I²C
  • UART
  • CAN

Power Dissipation

  • 2.25 W @ Room Temperature
  • 50% Duty Cycle

Weight

  • Weight ≈100 g

Documentation

Quick reference to our documentation types.

2 documents

Compact List

Design Resources

Select a section:

Related Hardware

Quick reference to our board types.

1 hardware offering

Software

Quick reference to our software types.

1 software file

  • Demo Software

    SAF85xx Radar Integration SW EAR 1.9.0 D231027

Note: For better experience, software downloads are recommended on desktop.

Support

What do you need help with?

Recently viewed products

There are no recently viewed products to display.