![](/assets/images/en/logos-internal/EMBEDDED-WORLD-2023-LOGO.png)
Discover smart edge advancements to redefine how devices anticipate and automate to make the connected world better, safer and more secure. Join us this year to see the latest advances NXP unveils at Embedded World 2024 that you can build upon.
Messepark Exhibition Park
Discover smart edge advancements to redefine how devices anticipate and automate to make the connected world better, safer and more secure. Join us this year to see the latest advances NXP unveils at Embedded World 2024 that you can build upon.
NXP’s FRDM Lab is located in the Messepark Exhibition Park. You can also visit us at the main NXP Booth located at 4A-222.
What to expect at the FRDM Lab.
Work with NXP experts and learn about our latest software and tools including the Application Code Hub and Expansion Board Hub.
Join us daily for FRDM tutorials on AI/ML, motor control, graphics, security, connectivity and more.
Join us daily for FRDM tutorials on AI/ML, motor control, graphics, security, connectivity and more. See the MCX MCU Developer Journey Map.
Date | Session | Speaker |
---|---|---|
April 9, 11 AM | Motor Control | Massimo Incerti, NXP |
April 9, 1 PM | Conectivity | Chris Gammeli, Golioth |
April 9, 2:30 PM | AI/ML | Seif Ayadi, NXP |
April 9, 4 PM | Graphics | Mike Susen, NXP |
April 10, 10 AM | Conectivity | Chris Coleman, Memfault |
April 10, 11 AM | Motor Control | Massimo Incerti, NXP |
April 10, 1 PM | Security | Vincent VanDerlesst, Synopsys (Intrinsic ID) |
April 10, 2:30 PM | Network | Olaf Pfeiffer, EmSA CANopen |
April 11, 11 AM | Graphics | Mike Susen, NXP |
April 11, 10 AM | Security | David Garske, WolfSSL |
April 11, 1 PM | Motor Control | Massimo Incerti, NXP |
April 11, 2:30 PM | Voice | Ahmed Dagmouri, NXP |
MCX FRDM Boards | Description |
---|---|
FRDM-MCXN947 | Rapid prototyping for MCX N94 and N54 MCUs |
FRDM-MCXA153 | Rapid prototyping for MCX A14x and A15x MCUs |
NXP Expansion Boards | Description |
---|---|
NAFE13388-UIM Coming soon |
Arduino form factor board based on NAFE11x388, 8 channels Universal ±25 V 8-Input Low Power AFE Data Sheet |
FRDM-STBI-A8974 | For FXLS8974CF 3-Axis IoT accelerometer |
FRDM-STBI-NMH1000 | For NMH1000 magnetic switch sensor |
FRDMSTBC-P3115 | For MPL3115A2 Pressure/Altimeter sensor |
FRDM-MC-LVPMSM | For Low-Voltage, 3-Phase PMSM Motor Control power stage |
FRDM-MC-LVMTR | Includes one low voltage, synchronous three-phase, sinusoidal Bemf BLDC motor with wiring for the three motor phases and hall effects signals |
LCD-PAR-S035 | 3.5” 480x320 IPS TFT LCD module with 5-point capacitive touch functionality |
AzureWave Expansion Boards | Description |
---|---|
FRDM-IW416-AW-AM510 | Based on IW416 Wi-Fi® + Bluetooth combo solution. 2.4/5 GHz Dual-Band 1x1 Wi-Fi® 4 (802.11n) + Bluetooth® 5.2 connectivity. |
MIKROE Expansion Boards | Description |
---|---|
Hall switch 3 click | Compact, low-voltage, low-current, and low-output data rate expansion board representing a magnetic field-activated switch for the NMH1000 |
Altitude Click | Features the MPL3115A2 pressure sensor which provides accurate 20-bit pressure/altitude and 12-bit temperature data measurements with an altitude resolution of 30cm |
Accel 4 click | FXLS8974CF accelerometer click board |
AZ Delivery Expansion Board | Description |
---|---|
OV7670 | VGA camera module with a resolution of 640 x 480 pixels and small, square size of 3.5cm side margin and under 3cm height |
FRDM development boards are a low-cost scalable hardware platform supported by the MCUXpresso Developer Experience.