As we move toward vision zero, designers need a simple way to achieve system-level functional safety design and to meet standards compliance. At NXP our goal is to simplify this for industrial and automotive standards.
Sign in for a personalized NXP experience.
As we move toward vision zero, designers need a simple way to achieve system-level functional safety design and to meet standards compliance. At NXP our goal is to simplify this for industrial and automotive standards.
Certified applications for automotive with controlling functionality and applications for household appliances with moving parts.
e.g. ADAS, gateway, body, wireless charging
e.g. Electrical, electronic, programmable electronic, safety-related system
e.g. Automatic Electrical appliances and building automation
Fail-safe circuitry and mechanisms to monitor battery state of health.
Driver alerts to ensure vehicle and occupant safety.
Multicamera surround view for a 360° view around the car.
Ensured to prevent unsafe operation of the controlled application, the IEC 60730 Class B self-test library supports household appliances that require certification according to the latest IEC 60730 standards.
Safety has become an increasingly critical component when it comes to designing for industrial control systems– requiring minimal faults in harsh environments. System designers can be reassured that solutions with IEC 61508 certification from NXP stand up to the rugged industrial conditions.
Autonomous driving represents an exceptional opportunity for both OEMs and end-users, but it needs new solutions to fulfill the required high safety level.
The next wave of edge applications calls for a step change in heterogenous, multicore architectures with unprecedented integration, scalability, performance and security.
NXP Semiconductors announced expanded and strong customer engagements for its entire S32 family of domain and zonal automotive processors.
Discover how our safety training and our partner ecosystem can help you meet your safety goals.
Listen to NXP's Franck Galtié in this online discussion around Functional Safety standardization.
Engineered for e-mobility targeting ASIL C functional safety BMS.
At NXP we believe in vision zero: zero accidents on the road.
Kit for evaluation, design and prototyping applications requiring IEC 61508/62061 (SIL1 and SIL2), ISO 13849 categories 1 and 2 and performance levels A-D or similar standards.
Designing for functional safety, low power and AUTOSAR® are all common design requirements of modern automotive ECUs.
Vehicles are not anymore essentially mechanicals machines: Functional Safety is a fundamental requirement. Anamaria Hutuleac explains how NXP faces this market.
Functional safety standards are derived from IEC 61508 and then tailored.
Applications with controlling functionality.
Applications with moving parts.
NXP is certified by TÜV-SUD for functional safety management for safety related projects up to ASIL D according to ISO 26262:2018 and up to SIL 3 according to IEC 61508:2010.
NXP is certified by LRQA for our ISO 9001:2015 for Design and Manufacture of Semiconductors.
NXP's SafeAssure® Functional Safety Program simplifies system-level functional safety requirements to help you build ISO 26262 standardization, sustainability and compliance into your designs.
S32K3 MCUs combine a robust safety architecture and multiple hardware safety mechanisms with a wide range of safety software, documentation and technical support.
This whitepaper provides a global introduction to and comparison of the functional safety and security domains and their individual aspects.
Read the whitepaper