S32X-MB I/O Extension Evaluation Board for Real-Time Domain Control and Actuation

Roll over image to zoom in

Block Diagram

S32X-MB Features

S32X-MB Features

Supported Devices

Interfaces

Automotive LIN Solutions

CAN with Flexible Data Rate

FlexRay Transceivers

Automotive Ethernet PHYs

Processors and Microcontrollers

S32K Auto General-Purpose MCUs

S32Z and S32E Real-Time Processors

Features

Interfaces

  • Interface to S32K39/37 or S32Z/E evaluation board
  • 4x CAN FD
  • 1x 100 Mbps Automotive Ethernet (100BASE-T1)
  • 1x FlexRay
  • 2x LIN
  • 1x PSI5
  • 1x USB/UART
  • 1x motor control
  • 4x user LED
  • 4x user push buttons
  • 1x potentiometer
  • General access connectors for access to GPIO pins that are not dedicated to other purposes on the processor board

Motor Control

  • Control up to 1x 3-phase PMSM or 1x BLDC motor or general 3-phase machine
  • Extends S32K396-BGA-DC1 for 2nd motor control or 1x 6-phase motor

Power

  • +12 V power connector

Buy Options

S32X-MB-Image

Click to expand

  • S32X-MB

  • S32X-MB I/O Extension Evaluation Board for Real-Time Domain Control and Actuation.

  • $700.00 USD
  • For a quantity of 1
    • Availability: In stock
    • Inventory: >100
    • Shipping: Normally ships 1-2 business days
Buy from NXP

Documentation

Quick reference to our documentation types.

Design Resources

Design Files

1 design file

Software

1 software offerings

Support

What do you need help with?