S32K116-Q048 Evaluation Board for Automotive General Purpose

S32K116EVB

Roll over image to zoom in

Product Details

Supported Devices

Interfaces

Automotive LIN Solutions

Power Management

System Basis Chips

Processors and Microcontrollers

S32K Auto General-Purpose MCUs

Features

Adapters

  • OpenSDA: Serial and Debug Adapter with support for several industry-standard debug interfaces

Size and Price

  • Small form factor size 4.5” x 2.3”
  • Low cost

Compatibility

  • Arduino® UNO pint-out compatible with expansion “shield” support

Interfaces

  • On-board connectivity for CAN, LIN, UART/SCI

Power

  • Flexible power supply options: micro USB or external 12 V supply

Components

  • 2 x touchpads
  • 1 x potentiometer for precise voltage and analog measurement
  • 1 x RGB LED
  • 2 x push buttons

Buy Options

S32K116EVB2Q048-Image

Click to expand

  • S32K116EVB2Q048

  • S32K116-Q048 Evaluation Board for Automotive General Purpose.

  • $105.00 USD
  • For a quantity of 1
    • Availability: In stock
    • Inventory: 31
    • Shipping: Normally ships 1-2 business days
Buy from NXPBuy From Distributor

Documentation

Quick reference to our documentation types.

1-5 of 20 documents

Show All

Design Resources

Design Files

1 design file

Software

1-5 of 9 software files

Show All

Note: For better experience, software downloads are recommended on desktop.

Support

What do you need help with?