S32K324 Triple Permanent Magnet Synchronous Motor Control (PMSM) Reference Design Board

MCTPTX1AK324

Roll over image to zoom in

Block Diagram

MCTPTX1AK324 Reference Design Board

MCTPTX1AK324 Reference Design Board

Supported Devices

Power Management

BLDC, H-Bridge, Stepper

High Side Switches

System Basis Chips

Interfaces

Automotive LIN Solutions

3.3 V / 5 V IO CAN Transceivers

Processors and Microcontrollers

S32K Auto General-Purpose MCUs

Features

Hardware Features

  • Supports up to three PMS motors sensorless field-oriented control (FOC)
  • Up to 100W power for each PMSM
  • Up to 20W power for DC motors
  • Up to 5A peak current for high-side switch
  • One-way CAN and one-way LIN
  • Dual-core operation mode to reduce CPU load
  • ISO 26262 support

Buy Options

MCTPTX1AK324-Image

Click to expand

  • MCTPTX1AK324

  • MCTPTX1AK324 Reference Design Board.

  • $495.00 USD
  • For a quantity of 1
    • Availability: Pending stock
Buy from NXPBuy From Distributor

Documentation

Quick reference to our documentation types.

1-5 of 8 documents

Show All

Design Resources

Design Files

2 design files

Software

1-5 of 9 software files

Show All

Note: For better experience, software downloads are recommended on desktop.

Training

5 trainings

Support

What do you need help with?