Important: This page contains secure information about our products. Sign in to access authorized resources.
Important: This page contains secure information about our products.
View Secure InformationImportant: To include authorized secured information please reenter your password.
SIGN INZigbee® is a networking standard for low-cost, low-power, wireless control and monitoring solutions. Designed on top of the IEEE® 802.15.4 radio, Zigbee is a self-healing, secure, robust, mesh protocol that can scale to hundreds of nodes across large areas. Zigbee networks can participate in the "Internet of Things" (IoT), in both residential and commercial markets, allowing network nodes such as HVAC, lighting and security devices to be remotely monitored and controlled by devices on the Internet.
As a founding company of the Connectivity Standards Alliance, NXP has a long history of leadership in developing and deploying industry standards. NXP is an active contributor to the Zigbee Working Group and provides a complete Zigbee software solution for our wireless microcontrollers.
Memory | Radio Performance | |||||||
---|---|---|---|---|---|---|---|---|
Products | CPU | Flash/ SRAM/ EEPROM |
Sensitivity | Transmit Power |
Receive Current |
Transmit Current |
||
MCX
W71Open Thread Bluetooth Low Energy |
Cortex®-M33 | Flash: 1 MB SRAM: 128 kB |
-97 dBm (Bluetooth Low Energy) -100 dBm (802.15.4) |
Up to +10 dBm | 4.7 mA, DC/DC on at 3 V | 4.6 mA @ 0 dBm | ||
K32W041AM/AOpen
Thread Zigbee Bluetooth Low Energy |
Cortex®-M4 | Flash: 640 KB/ Data Flash: 1 MB (AM Version) SRAM: 152 kB |
-97 dBm (Bluetooth Low Energy)
-100 dBm (802.15.4) |
Up to +15 dBm | 4.3 mA, DC/DC on at 3 V | 7.4 mA @ 0 dBM | ||
K32W061/41Thread Zigbee Bluetooth Low Energy |
Cortex®-M4 | Flash: 640 KB/ SRAM: 152 kB |
-97 dBm (Bluetooth Low Energy)
-100 dBm (802.15.4) |
Up to +11 dBm | 4.3 mA, DC/DC on at 3 V | 7.4 mA @ 0 dBM | ||
JN5189/5188(T)Zigbee Thread |
Cortex-M4 | Flash: 640/320 kB SRAM: 152/88 kB |
-100 dBm | Up to +11 dBm | 4.3 mA, DC/DC on at 3 V | Up to 20.5 mA |
Product | Host Mode | Application Memory | Wi-Fi | Bluetooth | 802.15.4 | 15.4 Tx Power | 15.4 Rx Sensitivity |
---|---|---|---|---|---|---|---|
RW612 | 260 MHz CM33 Hostless or Network Co-Processor (NCP) | 1.2 MB SRAM | 20 MHz Wi-Fi 6 | Bluetooth LE | Thread, Zigbee | Up to + 15 dBm | -105.7 dBm |
IW612 | Hosted | N/A | 20/40/80 MHz Wi-Fi 6 | Bluetooth Classic and Bluetooth LE | Thread, Zigbee, Dual PAN | Up to + 20 dBm | -103.5 dBm |
NXP’s new IW610 family combines 2.4/5 GHz dual-band Wi-Fi 6, Bluetooth Low Energy and 802.15.4 (Thread) in a tri-radio configuration for smart applications.
The world is in the process of embracing the wireless network technology that is destined to bring an unprecedented level of automation to our everyday lives.
This is a modal window.
Beginning of dialog window. Escape will cancel and close the window.
End of dialog window.
This is a modal window. This modal can be closed by pressing the Escape key or activating the close button.