NXP Semiconductors :: Secure Connections for a Smarter World

NX30P6093AUKAZ

As a proactive and sustainable company, NXP has decided to publish chemical content information of its product portfolio through direct Internet access.
With this information, we can provide data to our customers to facilitate any assessment regarding compliance to the RoHS directive and lead-free status.
NXP has set a standard in the semiconductor business with this detailed level of data, directly retrieved from its general product database.
NXP products are compliant to the EU Directives RoHS, ELV and the China RoHS.
Please see also our Restricted Substances Declaration.

Download

NXP Semiconductors
Product content declaration of NX30P6093AUKAZLast Revision (GMT):
Wednesday, 14 August 2024, 07:33:00 AM
Part TypePackage VersionPackage NameTotal part
weight
EnvironmentTermination2nd Level InterconnectFor more information:
Halogen Free (Cl+Br)Lead Free (Pb)EU RoHS CompliantPlatingBase Alloy
NX30P6093AUKAZSOT1397-6WLCSP204.273040 mg YesYesYesNot ApplicableNot ApplicableNot Applicablecontact us
Manufacturer Part Number (MPN)Effective DateVersionPb-free solderingSnPb solderingNumber of processing cyclesManufacturing
Moisture Sensitivity Level
/ Floor Life
Peak Package temperatureMax time at peak temperatureMoisture Sensitivity Level
/ Floor Life
Peak Package temperatureMax time at peak temperature
9353 621 160802023-11-2531 / Unlimited26030 sec.1 / Unlimited24020 sec.3NA
SubpartHomogeneous MaterialSubstanceCAS numberMass(mg)Mass(%) of
Material
Mass(%) of
Total part
CategoryDescription
Semiconductor DieDieInorganic Silicon compoundsSilicon7440-21-32.51049698.00000058.751978
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.0512352.0000001.199020
Subtotal2.561730100.000000059.950997
Polyimide CoatingMiscellaneous substancesOther miscellaneous substances (less than 10%).0.0001990.5000000.004650
PolymersPlastic: PI - Polyimide0.03954199.5000000.925351
Subtotal0.039739100.00000000.930001
Protective Coating 1AcrylatesAcrylic polymers9065-11-60.03205621.3000000.750186
Epoxy ResinsCycloaliphatic Epoxy Resin244772-00-70.03205621.3000000.750186
Inorganic Silicon compoundsSilicon dioxide7631-86-90.08638557.4000002.021628
Subtotal0.150497100.00000003.522001
Protective Coating 2Miscellaneous substancesOther miscellaneous substances (less than 10%).0.0001070.5000000.002495
PolymersPlastic: PI - Polyimide0.02121699.5000000.496506
Subtotal0.021323100.00000000.499001
Redistribution Metal 1Copper and its compoundsCopper, metal7440-50-80.00361578.3437000.084612
Titanium and its compoundsTitanium, metal7440-32-60.00099921.6563000.023389
Subtotal0.004615100.00000000.108000
Redistribution Metal 2Copper and its compoundsCopper, metal7440-50-80.18009199.9900004.214578
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.0000180.0100000.000421
Subtotal0.180109100.00000004.214999
Solder BallAluminum and its compoundsAluminum, metal7429-90-50.0000130.0010000.000293
Antimony and its compoundsAntimony, metal7440-36-00.0003130.0250000.007319
Arsenic and its compoundsArsenic, metal7440-38-20.0000630.0050000.001464
Bismuth and its compoundsBismuth, metal7440-69-90.0000940.0075000.002196
Cobalt and its compoundsCobalt, metal7440-48-40.0000310.0025000.000732
Copper and its compoundsCopper, metal7440-50-80.0062550.5000000.146390
Germanium and its compoundsGermanium7440-56-40.0001750.0140000.004099
Gold and its compoundsGold, metal7440-57-50.0000310.0025000.000732
Indium and its compoundsIndium, metal7440-74-60.0000630.0050000.001464
Inorganic compoundsSulfur7704-34-90.0000310.0025000.000732
Iron and its compoundsIron, metal7439-89-60.0000940.0075000.002196
Lead and its compoundsLead, metallic lead and lead alloys7439-92-10.0003130.0250000.007319
Nickel and its compoundsNickel, metal7440-02-00.0010010.0800000.023422
Phosphorus compoundsPhosphorus, elemental (not containing red allotrope)7723-14-00.0000130.0010000.000293
Silver and its compoundsSilver, metal7440-22-40.0125111.0000000.292780
Tin and its compoundsTin, metal7440-31-51.23004998.32050028.786277
Zinc and its compoundsZinc, metal7440-66-60.0000130.0010000.000293
Subtotal1.251061100.000000029.278001
Under Bump Metal 1Copper and its compoundsCopper, metal7440-50-80.00154078.3437000.036038
Titanium and its compoundsTitanium, metal7440-32-60.00042621.6563000.009962
Subtotal0.001966100.00000000.046000
Under Bump Metal 2Copper and its compoundsCopper, metal7440-50-80.06199699.9900001.450855
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.0000060.0100000.000145
Subtotal0.062002100.00000001.451000
Total4.273040100.0000000100.0000000
Note(s):
1Some materials contains substances with a generic description as the actual composition of the substances are either considered proprietary or no official CAS number is available. If a CAS number is given, it is the closest match available
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, NXP does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. NXP may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.
NXP Semiconductors
产品内容声明 NX30P6093AUKAZ
Product content declaration of NX30P6093AUKAZ
上次修订 Last Revision (GMT):
Wednesday, 14 August 2024, 07:33:00 AM
部件名称
Name of the part
均质材料
Homogeneous Material
有毒或有害物质和元素 (Toxic or hazardous Substances and Elements)
铅(Pb)镉(Cd)汞(Hg)六价铬(Cr-VI)多溴联苯(PBB)多溴二苯醚(PBDE)
半导体芯片
Semiconductor Die
半导体芯片
Die
OOOOOO

聚酰亚胺涂料
Polyimide Coating
OOOOOO

防护涂料
Protective Coating 1
OOOOOO

防护涂料
Protective Coating 2
OOOOOO

电气再分配
Redistribution Metal 1
OOOOOO

电气再分配
Redistribution Metal 2
OOOOOO

焊锡球
Solder Ball
OOOOOO

焊料凸点下的金属
Under Bump Metal 1
OOOOOO

焊料凸点下的金属
Under Bump Metal 2
OOOOOO
O: 表示该有毒有害物质在该部件所有均质材料中的含量均在SJ/T11363-2006标准规定的限量要求以下。
O: Indicates all homogeneous materials hazardous substances content are below the SJ/T11363-2006 MCV limit.
X: 该有毒有害物质至少在该部件的某一均质材料中的含量超出SJ/T11363-2006标准规定的限量要求。
X: Indicates that the hazardous substance content contained in any one of the homogeneous materials of the part exceeded the MCV limits specified in the Standard SJ/T 11363-2006.
备注: 该半导体产品具有无限期的环保使用期限(EFUP)。
Remark: This semiconductor product has an indefinite environmental friendly use period (EFUP).
免责声明
Disclaimer
本文件中的所有信息只为考察或指示目的。本文件中的所有信息被认为是精确和可靠的。然而,恩智浦不对该等信息的精确性和完整性给予任何陈述和保证,且恩智浦不对使用该等信息造成的后果承担责任。恩智浦可以在任何时候对文件中公布的信息加以修改,无需经过通知。不同生产地的产品可能存在微小偏差。本文件取代先于此次公布的所有信息。本文件中任何信息都不能被解释为对承诺开放的销售产品的要约,或者授予、让与或暗示任何版权、专利或者其它工业或知识产权的任何许可。

All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, NXP does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. NXP may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.
NXP Semiconductors
Compliance Documentation of NX30P6093AUKAZLast Revision (GMT):
Wednesday, 14 August 2024, 07:33:00 AM
SubpartHomogeneous MaterialCertificate of Analysis(CoA)
RoHSPhthalates *Halogens *Antimony *
Semiconductor DieCOATINGTest Report
7 Feb 2025
Test Report
7 Feb 2025
Test Report
7 Feb 2025
Test Report
7 Feb 2025
DIETest Report
18 Jun 2024
Test Report
18 Jun 2024
Test Report
18 Jun 2024
Test Report
18 Jun 2024
POLYIMIDETest Report
8 Jul 2024
Test Report
8 Jul 2024
Test Report
8 Jul 2024
Test Report
8 Jul 2024
RDL CUTest Report
12 Dec 2024
Test Report
12 Dec 2024
Test Report
12 Dec 2024
Test Report
12 Dec 2024
RDL CU PLATINGTest Report
11 Jun 2024
Test Report
11 Jun 2024
Test Report
11 Jun 2024
Test Report
11 Jun 2024
RDL TITest Report
12 Dec 2024
Test Report
12 Dec 2024
Test Report
12 Dec 2024
Test Report
12 Dec 2024
SOLDER BALLTest Report
4 Dec 2024
Test Report
4 Dec 2024
Test Report
4 Dec 2024
Test Report
4 Dec 2024
UBM CUTest Report
12 Dec 2024
Test Report
12 Dec 2024
Test Report
12 Dec 2024
Test Report
12 Dec 2024
UBM CU PLATINGTest Report
11 Jun 2024
Test Report
11 Jun 2024
Test Report
11 Jun 2024
Test Report
11 Jun 2024
UBM TITest Report
12 Dec 2024
Test Report
12 Dec 2024
Test Report
12 Dec 2024
Test Report
12 Dec 2024
For more information: contact us
Note(s):
* NXP does not commit to providing this report for all product materials!
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, NXP does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. NXP may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.