Trimension™ SR150 | Secure UWB Solution for IoT Devices | NXP Semiconductors

Trimension SR150: Secure UWB Solution for IoT Devices

Roll over image to zoom in

Product Details

Features

  • Apple MFi certification and interoperability with Apple U1 chip with firmware (v.3.14.0)
  • Dual-RX for AoA functionality
  • 3D AoA capable
  • Can be connected to EdgeLock® SE051W for secure ranging use cases
  • RTOS and Linux SW Solution for IoT integration
  • Industry first FiRa certified chipset
  • IEEE 802.15.4z compatible
  • Arm® Cortex®-based

Buy/Parametrics

1 result

Include 0 NRND

Order

CAD Model

Status

Budgetary Price excluding tax

Ambient Operating Temperature (Min to Max) (℃)

Device Function

Supply Voltage [Typ] (V)

Supply Voltage [Min to Max] (V)

Active

1K @ US$3.96

-30 to 85

UWB based ranging and communication

1.8

1.71 to 1.98

Documentation

Quick reference to our documentation types.

2 documents

Compact List

Design Files

Hardware

Quick reference to our board types.

4 hardware offerings

Engineering Services

1 engineering service

To find additional partner offerings that support this product, visit our Partner Marketplace.

Training

4 trainings

Support

What do you need help with?

Recently viewed products

There are no recently viewed products to display.