Trimension™ OL23D0 | Customizable UWB Controller for IoT | NXP Semiconductors

Trimension OL23D0: Fully Customizable UWB Controller for IoT

See product image

Block Diagram

Trimension OL23D0 UWB IoT controller Block Diagram

Trimension OL23D0 UWB IoT controller Block Diagram

Features

  • Specialized part for battery-operated use cases
  • On-chip flash memory for customer specific applications
  • Optimized low-power modes
  • Integrated Tx/Rx switch
  • IEEE 802.15.4z compatible
  • Arm® Cortex®-based

Buy/Parametrics

1 result

Include 0 NRND

Order

CAD Model

Status

Budgetary Price excluding tax

Package Type

Package Termination Count

Active

1K @ US$7.31

HVQFN40

40

N true 0 PSPOL23D0en 1 Fact Sheet Fact Sheet t523 1 en_US en_US en Fact Sheet Fact Sheet 1 1 0 English The Trimension™ OL23D0 allows customers to design flexible system solutions as well as standalone IoT applications due to its integrated flash memory and microcontroller. 1631637968891730091948 PSP 106.0 KB None None documents None 1631637968891730091948 /docs/en/fact-sheet/OL23D0FS.pdf 106020 /docs/en/fact-sheet/OL23D0FS.pdf OL23D0FS documents N N 2021-09-14 Trimension<sup>&trade;</sup> OL23D0 Fact Sheet /docs/en/fact-sheet/OL23D0FS.pdf /docs/en/fact-sheet/OL23D0FS.pdf Fact Sheet N 736675474163315314 2022-12-07 pdf N en Sep 14, 2021 736675474163315314 Fact Sheet Y N Trimension<sup>&trade;</sup> OL23D0 Fact Sheet false 0 OL23D0 downloads en true 1 Y PSP Y Y Fact Sheet 1 /docs/en/fact-sheet/OL23D0FS.pdf 2021-09-14 1631637968891730091948 PSP 1 Sep 14, 2021 Fact Sheet The Trimension™ OL23D0 allows customers to design flexible system solutions as well as standalone IoT applications due to its integrated flash memory and microcontroller. None /docs/en/fact-sheet/OL23D0FS.pdf English documents 106020 None 736675474163315314 2022-12-07 N /docs/en/fact-sheet/OL23D0FS.pdf Trimension<sup>&trade;</sup> OL23D0 Fact Sheet /docs/en/fact-sheet/OL23D0FS.pdf documents 736675474163315314 Fact Sheet N en None Y pdf 0 N N Trimension<sup>&trade;</sup> OL23D0 Fact Sheet 106.0 KB OL23D0FS N 1631637968891730091948 true Y Products

Documentation

Quick reference to our documentation types.

1 document

Design Files

Hardware

Quick reference to our board types.

3 hardware offerings

Engineering Services

1 engineering service

To find additional partner offerings that support this product, visit our Partner Marketplace.

Training

2 trainings

Support

What do you need help with?

Recently viewed products

View or edit your browsing history