
Commitment to Longevity
MCX W MCUs are ready to support your development today, tomorrow and beyond through our longevity program. The Product Longevity program ensures a stable supply of products for your embedded designs.
Important: This page contains secure information about our products. Sign in to access authorized resources.
Important: This page contains secure information about our products.
View Secure InformationImportant: To include authorized secured information please reenter your password.
SIGN INAs the IoT market continues to evolve and grow, developers need more options for wireless processing with connectivity. NXP’s wireless MCUs combine multiprotocol radios with a power computing architecture. Supporting Matter, Wi-Fi, Bluetooth® LE, Thread, and Zigbee connectivity with an Arm® Cortex®-M core and a rich set of peripherals, NXP’s connected processors deliver the right balance of performance, connectivity, and low-power for IoT and automotive applications.
Built on NXP’s i.MX RT600 crossover MCU family, the RW61x series offer highly integrated, low-power tri-radio wireless MCUs with an integrated Arm® Cortex®-M33 and Wi-Fi® 6 + Bluetooth® Low Energy (LE) 5.4 / 802.15.4 radios. RW61x wireless MCUs are designed for a broad array of applications, including connected smart home devices, enterprise and industrial automation, smart accessories and smart energy.
The RW61x series is supported by the MCUXpresso Developer Experience and NXP's FRDM development platform.
Family | Dev Boards | Speed | Flash | SRAM | Wireless Connectivity | SPI, UART, I²C | Interfaces | Packages |
---|---|---|---|---|---|---|---|---|
RW612 | FRDM-RW612 | 260 MHz | XIP Quad SPI for external flash | 1.2 MB |
Matter
Wi-Fi 6 Bluetooth LE |
5x Flexcomm (SPI/I²C/I²S/UART) |
Ethernet LCD Driver |
QFN116 9x9 mm BGA145 8x8mm WLCSP Partner modules |
RW610 | FRDM-RW612 | 260 MHz | XIP Quad SPI for external flash | 1.2 MB |
Matter
Wi-Fi 6 Bluetooth LE Zigbee Thread |
5x Flexcomm (SPI/I²C/I²S/UART) |
Ethernet LCD Driver |
BGA145 8x8mm WLCSP Partner modules |
The RW612 is a highly integrated, secure, feature-rich wireless MCU with high-performance Wi-Fi 6 + Bluetooth Low Energy / 802.15.4 radios.
The MCX W series, based on the Arm® Cortex®-M33, offers a unified range of pin-compatible multiprotocol wireless MCUs for Matter™, Thread®, Bluetooth® Low Energy and Zigbee®. MCX W enables interoperable and innovative smart home devices, building automation sensors and controls and smart energy products.
The MCX W series is supported by the MCUXpresso Developer Experience and NXP’s FRDM development platform.
Family | Dev Boards | Speed | Flash | SRAM | Wireless Connectivity | SPI, UART, I²C, I3C | CAN-FD | Packages |
---|---|---|---|---|---|---|---|---|
MCX W71 | FRDM-MCXW71 | 96 MHz |
1 MB - Application 256 KB - Radio Subsystem |
128 KB - Application 88 KB - Radio Subsystem |
Matter Bluetooth LE Zigbee Thread Proprietary |
2, 2, 2, 1 | 1 CAN-FD (Optional) |
QFN40 6x6 mm QFN48 7x7 mm |
MCX W72 | FRDM-MCXW72 * | 96 MHz |
2 MB - Application 512 KB - Radio Subsystem |
256 KB - Application 170 KB - Radio Subsystem |
Matter Bluetooth LE with channel sounding Zigbee Thread Proprietary |
2, 2, 2, 1 | 2 CAN-FD (Optional) |
QFN48 7x7 mm |
* - coming soon, please contact your NXP representative for more information
NXP's wireless FRDM boards unlock exciting new possibilities for wireless development, with easy evaluation and prototyping all supported by the MCUXPresso Developer Experience.
MCX W MCUs are ready to support your development today, tomorrow and beyond through our longevity program. The Product Longevity program ensures a stable supply of products for your embedded designs.
Bluetooth channel sounding is an exciting new chapter for locationing as a technology. Our MCX W72 will unlock innovative use cases with channel sounding
NXP’s automotive Bluetooth MCUs include full automotive qualification, CAN-FD interfaces, and automotive grade software, including MISRA compliant stacks.
Family | Dev Boards | Speed | Flash | SRAM | Wireless Connectivity | SPI, UART, I²C, I3C | CAN-FD | Packages |
---|---|---|---|---|---|---|---|---|
KW45 |
KW45 EVK KW45B41Z-LOC |
96 MHz |
1 MB - Application 256 KB - Radio Subsystem |
128 KB - Application 88 KB - Radio Subsystem |
Bluetooth LE | 2, 2, 2, 1 | 1 (optional) | QFN40 6x6 mm QFN48 7x7 mm |
KW47 | 96 MHz |
1-2 MB - Application 512 KB - Radio Subsystem |
256 KB - Application 170 KB - Radio Subsystem |
Bluetooth LE with channel sounding | 2, 2, 2, 1 | 2 (optional) | QFN48 7x7 mm |
NXP continues to innovate with new wireless MCU families and has a strong legacy of wireless MCUs
Family | Speed | Flash | SRAM | Wireless Connectivity |
---|---|---|---|---|
88MW320/322 | 200 MHz M4F | XIP, external flash | 512 MB |
Matter
Wi-Fi 4 |
K32W041AM/A | 48 MHz | Flash: 640 KB Data Flash: 1 MB (AM Version) |
152 KB | Bluetooth LE Zigbee |
K32W061/41 | 48 MHz | Flash: 640 KB | 152 KB | Bluetooth LE Zigbee |
Help us improve your experience on our site. We invite you to take our five-question survey.