NXH2266UK | NFMI Radio for Wireless Audio & Data Streaming | NXP Semiconductors

NFMI Radio for Wireless Audio and Data Streaming

Roll over image to zoom in

Product Details

Features

System Features

  • Power efficient, robust, and private
  • Human body compatible
  • Customer programmable
  • Flexible embedded network
  • Allows high integration factor
  • Ultra-low-power operation

Key Features

  • Single-chip solution for wireless audio and data streaming
  • CoolFluxDSP® for audio processing
  • Works standalone or with external MCU
  • Supported audio sampling frequencies: 16 kHz to 48 kHz
  • Packaged as bumped die < 7.82mm²

Second-generation NFMI Technology

  • Low power, robust, and private
  • 596 kbit/s transmission rate
  • Worldwide applicable
  • Low absorption by human body tissue

Integrated Arm® Cortex®-M0 Processor

  • An extensive set of peripherals
  • Fully customer programmable

Flexible Embedded Network

  • Up to 15 devices
  • Optimized protocol for low-latency ear-to-ear communication
  • Up to 3 simultaneous audio streams

Ultra-low-power Operation

  • Bidirectional audio streaming: 1.2 mA @ 16 kHz sample rate
  • Unidirectional audio streaming: 1.95 mA @ 48 kHz sample rate

Supported by a Complete Starter Kit

  • Application boards
  • LPCXpresso firmware environment
  • Software development kit

More

Buy/Parametrics

2 results

Include 0 NRND

Order

CAD Model

Status

Budgetary Price excluding tax

Package Type

Ambient Operating Temperature (Min to Max) (℃)

Supply Voltage (Min) (V)

Supply Voltage (Max) (V)

Power

SNR (dBFS)

Audio Streams

Non-Volatile Memory (kbit)

Active

1 @ US$2000.00

Active

10K @ US$5.13

WLCSP40

-20 to 85

1.15

1.4

3

-93

Up to 3

0

Documentation

Quick reference to our documentation types.

3 documents

Compact List

Design Files

Software

Quick reference to our software types.

Support

What do you need help with?

Recently viewed products

There are no recently viewed products to display.