Freedom Development Platform | NXP Semiconductors

NXP Freedom Development Platform for Multiple Sensors

  • This page contains information on a product that is no longer manufactured (discontinued). Specifications and information herein are available for historical reference only.

Roll over image to zoom in

N true 0 TSPFRDM-FXS-MULTIen 16 Data Sheet Data Sheet t520 7 Fact Sheet Fact Sheet t523 2 Supporting Information Supporting Information t531 6 User Guide User Guide t792 1 en_US 4 1 2 English The Freedom development platform is a small, low-power, cost-effective evaluation and development system for quick application prototyping and demonstration of Kinetis MCUs and Xtrinsic sensors. 1383682774704703178967 TSP 328.2 KB None None documents None 1383682774704703178967 /docs/en/fact-sheet/FREEDEVPLTSNSRFS.pdf 328220 /docs/en/fact-sheet/FREEDEVPLTSNSRFS.pdf FREEDEVPLTSNSRFS N N 2013-11-14 FRDM-FXS-MULTI - Fact Sheet /docs/en/fact-sheet/FREEDEVPLTSNSRFS.pdf /docs/en/fact-sheet/FREEDEVPLTSNSRFS.pdf Fact Sheet N Y 736675474163315314 2022-12-07 pdf N en Nov 18, 2014 Fact Sheet t523 Fact Sheet Fact Sheet Y N FRDM-FXS-MULTI - Fact Sheet 2 2 English Pinout and Instructions for using the FRDM-STBC-AGM01 1421340122519706996970 TSP 3.9 MB None None documents None 1421340122519706996970 /docs/en/supporting-information/FRDM-STBC-AGM01-QRC.pdf 3910610 /docs/en/supporting-information/FRDM-STBC-AGM01-QRC.pdf FRDM-STBC-AGM01-QRC N N 2015-02-09 Quick Reference Card for FRDM-STBC-AGM01 /docs/en/supporting-information/FRDM-STBC-AGM01-QRC.pdf /docs/en/supporting-information/FRDM-STBC-AGM01-QRC.pdf Supporting Information N Y 371282830530968666 2023-06-18 pdf N en May 5, 2015 Supporting Information t531 Supporting Information Supporting Information Y N Quick Reference Card for FRDM-STBC-AGM01 3 1 English Pinout and Instructions for using the FRDM-STBC-AGM01 with FRDM-K64F-AGM01 1421340123102728716398 TSP 3.9 MB None None documents None 1421340123102728716398 /docs/en/supporting-information/FRDM-K64F-AGM01-QRC.pdf 3910954 /docs/en/supporting-information/FRDM-K64F-AGM01-QRC.pdf FRDM-K64F-AGM01-QRC N N 2015-02-09 Quick Reference Card for FRDM-K64F-AGM01 /docs/en/supporting-information/FRDM-K64F-AGM01-QRC.pdf /docs/en/supporting-information/FRDM-K64F-AGM01-QRC.pdf Supporting Information N Y 371282830530968666 2023-06-18 pdf N en May 5, 2015 Supporting Information t531 Supporting Information Supporting Information Y N Quick Reference Card for FRDM-K64F-AGM01 4 2 English Pinout and Instructions for using the BRKT-STBC-AGM01 1421340124257705745342 TSP 10.3 MB None None documents None 1421340124257705745342 /docs/en/supporting-information/BRKT-STBC-AGM01-QRC.pdf 10262842 /docs/en/supporting-information/BRKT-STBC-AGM01-QRC.pdf BRKT-STBC-AGM01-QRC N N 2015-02-09 Quick Reference Card for BRKT-STBC-AGM01 /docs/en/supporting-information/BRKT-STBC-AGM01-QRC.pdf /docs/en/supporting-information/BRKT-STBC-AGM01-QRC.pdf Supporting Information N Y 371282830530968666 2022-12-07 pdf N en Aug 27, 2015 Supporting Information t531 Supporting Information Supporting Information Y N Quick Reference Card for BRKT-STBC-AGM01 false en_US 1 5 FRDM-KL25Z,FXLS8471Q 1.0 English This user guide describes the operation of the Xtrinsic FXLS8471Q Demonstration Software. 1393452830262720835383 TSP 769.3 KB Registration without Disclaimer None documents Y Extended 1393452830262720835383 /secured/assets/documents/en/user-guide/FXLS8471QDEMOSWUG.pdf 769284 /secured/assets/documents/en/user-guide/FXLS8471QDEMOSWUG.pdf FXLS8471QDEMOSWUG Y N 2016-10-31 Xtrinsic FXLS8471Q Demonstration Software User Guide - User Guide /webapp/Download?colCode=FXLS8471QDEMOSWUG /secured/assets/documents/en/user-guide/FXLS8471QDEMOSWUG.pdf User Guide N 132339537837198660 2023-06-18 pdf Y en Feb 26, 2014 User Guide t792 User Guide User Guide Y N Xtrinsic FXLS8471Q Demonstration Software User Guide - User Guide true en Data Sheet Data Sheet 7 6 8.1 English The MPL3115A2 is a compact, piezoresistive, absolute pressure sensor with an I2C digital interface. MPL3115A2 has a wide operating range of 20 kPa to 110 kPa, a range that covers all surface elevations on earth. The MEMS is temperature compensated utilizing an on-chip temperature sensor. The pressure and temperature data is fed into a high-resolution ADC to provide fully compensated and digitized outputs for pressure in Pascals and temperature in °C. The compensated pressure output can then be converted to altitude, utilizing the formula stated in Section 9.1.3 "Pressure/altitude" provided in meters. The internal processing in MPL3115A2 removes compensation and unit conversion load from the system MCU, simplifying system design. 1308319775885719433662 TSP 738.1 KB None None documents None 1308319775885719433662 /docs/en/data-sheet/MPL3115A2.pdf 738078 /docs/en/data-sheet/MPL3115A2.pdf MPL3115A2 documents N N 2017-05-23 MPL3115A2, I2C precision pressure sensor with altimetry - Data Sheet /docs/en/data-sheet/MPL3115A2.pdf /docs/en/data-sheet/MPL3115A2.pdf Data Sheet N 980000996212993340 2024-05-21 pdf N en May 17, 2024 980000996212993340 Data Sheet Y N MPL3115A2, I2C precision pressure sensor with altimetry - Data Sheet 7 FXOS8700CQ 8 English FXOS8700CQ is a small, low-power 6-axis linear accelerometer and magnetometer combined into a single package. The device features a selectable digital I2C or SPI serial interface with 14-bit accelerometer and 16-bit magnetometer resolution along with smart-embedded functions. FXOS8700CQ is available in a plastic QFN package and it is guaranteed to operate over the extended temperature range of -40&#176;C to +85&#176;C. 1339885855555698049264 TSP 2.3 MB None None documents None 1339885855555698049264 /docs/en/data-sheet/FXOS8700CQ.pdf 2316576 /docs/en/data-sheet/FXOS8700CQ.pdf FXOS8700CQ documents N N 2017-04-25 FXOS8700CQ, 6-Axis sensor with integrated linear accelerometer and magnetometer - Data Sheet /docs/en/data-sheet/FXOS8700CQ.pdf /docs/en/data-sheet/FXOS8700CQ.pdf Data Sheet N 980000996212993340 2022-12-07 pdf N en Apr 25, 2017 980000996212993340 Data Sheet Y N FXOS8700CQ, 6-Axis sensor with integrated linear accelerometer and magnetometer - Data Sheet 8 FRDM-K64F,FRDM-KL25Z,FRDM-KL26Z,FRDM-KL46Z 0.7 English Sensor Fusion is the process where data from everal different sensors are fused to complete computations that a single sensor could not handle. An example of sensor fusion is computing the orientation of a device in 3-dimensional space using an accelerometer and magnetometer. That data might then be used to alter the perspective presented by a 3D GUI or game. 1412633725080713463426 TSP 6.5 MB None None documents None 1412633725080713463426 /docs/en/data-sheet/XSFLK_DS.pdf 6537660 /docs/en/data-sheet/XSFLK_DS.pdf XSFLK_DS documents N N 2016-10-31 NXP Sensor Fusion Library for Kinetis MCUs for release 5.0 /docs/en/data-sheet/XSFLK_DS.pdf /docs/en/data-sheet/XSFLK_DS.pdf Data Sheet N 980000996212993340 2022-12-07 pdf N en Oct 21, 2015 980000996212993340 Data Sheet Y N NXP Sensor Fusion Library for Kinetis MCUs for release 5.0 9 MMA8652FC 3.3 English The MMA8652FC is an intelligent, low-power, three-axis, capacitive micromachined accelerometer with 12 bits 10 bits of resolution. This accelerometer is packed with embedded functions with flexible user programmable options, configurable to two interrupt pins. Embedded interrupt functions enable overall power savings, by relieving the host processor from continuously polling data. There is access to either low-pass or high-pass filtered data, which minimizes the data analysis required for jolt detection and 1344610995728691335543 TSP 800.5 KB None None documents None 1344610995728691335543 /docs/en/data-sheet/MMA8652FC.pdf 800504 /docs/en/data-sheet/MMA8652FC.pdf MMA8652FC documents N N 2016-10-31 MMA8652FC, 3-Axis, 12-bit, Digital Accelerometer - Data Sheet /docs/en/data-sheet/MMA8652FC.pdf /docs/en/data-sheet/MMA8652FC.pdf Data Sheet N 980000996212993340 2022-12-07 pdf N en Oct 15, 2015 980000996212993340 Data Sheet Y N MMA8652FC, 3-Axis, 12-bit, Digital Accelerometer - Data Sheet 10 2.1 English FXAS21002C is a small, low-power, yaw, pitch, and roll angular rate gyroscope with 16 bit ADC resolution. 1404325462176710164513 TSP 906.2 KB None None documents None 1404325462176710164513 /docs/en/data-sheet/FXAS21002.pdf 906239 /docs/en/data-sheet/FXAS21002.pdf FXAS21002C documents N N 2016-10-31 FXAS21002C: Freescale 3-Axis Digital Angular Rate Gyroscope - Data Sheet /docs/en/data-sheet/FXAS21002.pdf /docs/en/data-sheet/FXAS21002.pdf Data Sheet N 980000996212993340 2022-12-07 pdf N en May 5, 2015 980000996212993340 Data Sheet Y N FXAS21002C: Freescale 3-Axis Digital Angular Rate Gyroscope - Data Sheet 11 3.1 English The MMA955xL device an intelligent sensor, incorporating dedicated accelerometer MEMS transducers, signal conditioning, data conversion, and a 32-bit programmable microcontroller. 1308257636911711701958 TSP 476.5 KB None None documents None 1308257636911711701958 /docs/en/data-sheet/MMA955xL.pdf 476532 /docs/en/data-sheet/MMA955xL.pdf MMA955XL documents N N 2016-10-31 MMA9553L: Freescale Intelligent Motion Sensing Platform Data Sheet for the MMA955xL including the MMA9553L /docs/en/data-sheet/MMA955xL.pdf /docs/en/data-sheet/MMA955xL.pdf Data Sheet N 980000996212993340 2022-12-07 pdf N en Apr 30, 2015 980000996212993340 Data Sheet Y N MMA9553L: Freescale Intelligent Motion Sensing Platform Data Sheet for the MMA955xL including the MMA9553L 12 9.2 English Freescale&#8217;s MAG3110 is a small, low-power, digital 3-axis magnetometer. The device can be used in conjunction with a 3-axis accelerometer to realize an orientation independent electronic compass that can provide accurate heading information. It features a standard I2C serial interface output and smart embedded functions. 1294413760914707434442 TSP 475.9 KB None None documents None 1294413760914707434442 /docs/en/data-sheet/MAG3110.pdf 475912 /docs/en/data-sheet/MAG3110.pdf MAG3110 documents N N 2016-10-31 Freescale MAG3110 Three-Axis, Digital Magnetometer - Data Sheet /docs/en/data-sheet/MAG3110.pdf /docs/en/data-sheet/MAG3110.pdf Data Sheet N 980000996212993340 2022-12-07 pdf N en Feb 15, 2013 980000996212993340 Data Sheet Y N Freescale MAG3110 Three-Axis, Digital Magnetometer - Data Sheet Fact Sheet Fact Sheet 1 13 1 English The Freedom development platform is a small, low-power, cost-effective evaluation and development system for quick application prototyping and demonstration of Kinetis MCUs and Xtrinsic sensors. 1402937953398717713481 TSP 179.9 KB None None documents None 1402937953398717713481 /docs/en/fact-sheet/FREEDEVPLTSNSRA4FS.pdf 179864 /docs/en/fact-sheet/FREEDEVPLTSNSRA4FS.pdf FREEDEVPLTSNSRA4FS documents N N 2014-06-16 FRDM-FXS-MULTI - Fact Sheet /docs/en/fact-sheet/FREEDEVPLTSNSRA4FS.pdf /docs/en/fact-sheet/FREEDEVPLTSNSRA4FS.pdf Fact Sheet N 736675474163315314 2022-12-07 pdf N en Jun 16, 2014 736675474163315314 Fact Sheet Y N FRDM-FXS-MULTI - Fact Sheet Supporting Information Supporting Information 3 14 C English FRDM-FXS-MULTI, FRDM-FXS-9AXIS, BR-LE4.0-D2A, FRDM-KL25Z, Kinetis<sup>&#174;</sup> KL14/15/24/25 MCUs, FRDM-FXS-MULT, XTRINSIC_ISF, FRDM-K20D50M, MMA8652FC accelerometer, FXAS21000CQ gyroscope, MAG3110 3-axis magnetometer, MPL3115A2 pressure sensor, FXOS8700CQ 6-axis sensor and MMA9553L sensing platform, Xtrinsic Sensor Fusion Toolbox, spi 1384368817769736330747 TSP 169.5 KB None None documents None 1384368817769736330747 /docs/en/supporting-information/FRDM-FXS-MULTI.pdf 169500 /docs/en/supporting-information/FRDM-FXS-MULTI.pdf FRDM-FXS-MULTI documents N N 2016-10-31 FRDM-FXS-MULTI: Schematics, Block Diagrams - Supporting information /docs/en/supporting-information/FRDM-FXS-MULTI.pdf /docs/en/supporting-information/FRDM-FXS-MULTI.pdf Supporting Information N 371282830530968666 2023-06-18 pdf N en Oct 2, 2013 371282830530968666 Supporting Information Y N FRDM-FXS-MULTI: Schematics, Block Diagrams - Supporting information 15 C English Xtrinsic Sensor Fusion Toolbox, Android app, Kinetis<sup>&#174;</sup> FRDM-KL25Z, FRDM-FXS-MULTI-B, Xtrinsic_ISF, FRDM-FXS-MULTI, FRDM-K20D50M, NXP<sup>&#174;</sup> Freedom Development Platform, Xtrinsic Sensors, Bluetooth&#174;, Kinetis KL14/15/24/25 MCUs, Kinetis K20 USB MCUs(no longer manufactured) 1384368818562713875949 TSP 164.9 KB None None documents None 1384368818562713875949 /docs/en/supporting-information/FRDM-FXS-9AXIS.pdf 164860 /docs/en/supporting-information/FRDM-FXS-9AXIS.pdf FRDM-FXS-9AXIS documents N N 2014-02-24 FRDM-FXS-9XIS: Schematics, Block Diagrams - Supporting information (no longer manufactured) /docs/en/supporting-information/FRDM-FXS-9AXIS.pdf /docs/en/supporting-information/FRDM-FXS-9AXIS.pdf Supporting Information N 371282830530968666 2023-06-18 pdf N en Oct 2, 2013 371282830530968666 Supporting Information Y N FRDM-FXS-9XIS: Schematics, Block Diagrams - Supporting information (no longer manufactured) 16 C English FRDM-FXS-MULTI, FRDM-FXS-9AXIS, XtrinsicBlueRadio&#174; Bluetooth, BR-LE4.0-D2A, FRDM-KL25Z, Kinetis<sup>&#174;</sup> KL14/15/24/25 MCUs, FRDM-FXS-MULT, XTRINSIC_ISF, FRDM-K20D50M, MMA8652FC accelerometer, FXAS21000CQ gyroscope, MAG3110 3-axis magnetometer, MPL3115A2 pressure sensor, FXOS8700CQ 6-axis sensor and MMA9553L sensing platform, Xtrinsic Sensor Fusion Toolbox, spi 1384368818044711604599 TSP 196.8 KB None None documents None 1384368818044711604599 /docs/en/supporting-information/FRDM-FXS-MULTI-B.pdf 196760 /docs/en/supporting-information/FRDM-FXS-MULTI-B.pdf FRDM-FXS-MULTI-B documents N N 2016-10-31 FRDM-FXS-MULTI-B: Schematics, Block Diagrams - Supporting information /docs/en/supporting-information/FRDM-FXS-MULTI-B.pdf /docs/en/supporting-information/FRDM-FXS-MULTI-B.pdf Supporting Information N 371282830530968666 2023-06-18 pdf N en Sep 21, 2013 371282830530968666 Supporting Information Y N FRDM-FXS-MULTI-B: Schematics, Block Diagrams - Supporting information true 0 FRDM-FXS-MULTI downloads en true 0 Y TSP Data Sheet 7 /docs/en/data-sheet/MPL3115A2.pdf 2017-05-23 1308319775885719433662 TSP 6 May 17, 2024 Data Sheet The MPL3115A2 is a compact, piezoresistive, absolute pressure sensor with an I2C digital interface. MPL3115A2 has a wide operating range of 20 kPa to 110 kPa, a range that covers all surface elevations on earth. The MEMS is temperature compensated utilizing an on-chip temperature sensor. The pressure and temperature data is fed into a high-resolution ADC to provide fully compensated and digitized outputs for pressure in Pascals and temperature in °C. The compensated pressure output can then be converted to altitude, utilizing the formula stated in Section 9.1.3 "Pressure/altitude" provided in meters. The internal processing in MPL3115A2 removes compensation and unit conversion load from the system MCU, simplifying system design. None /docs/en/data-sheet/MPL3115A2.pdf English documents 738078 None 980000996212993340 2024-05-21 N /docs/en/data-sheet/MPL3115A2.pdf MPL3115A2, I2C precision pressure sensor with altimetry - Data Sheet /docs/en/data-sheet/MPL3115A2.pdf documents 980000996212993340 Data Sheet N en None Y pdf 8.1 N N MPL3115A2, I2C precision pressure sensor with altimetry - Data Sheet 738.1 KB MPL3115A2 N 1308319775885719433662 /docs/en/data-sheet/FXOS8700CQ.pdf 2017-04-25 1339885855555698049264 TSP 7 Apr 25, 2017 Data Sheet FXOS8700CQ is a small, low-power 6-axis linear accelerometer and magnetometer combined into a single package. The device features a selectable digital I2C or SPI serial interface with 14-bit accelerometer and 16-bit magnetometer resolution along with smart-embedded functions. FXOS8700CQ is available in a plastic QFN package and it is guaranteed to operate over the extended temperature range of -40&#176;C to +85&#176;C. None /docs/en/data-sheet/FXOS8700CQ.pdf English documents 2316576 None 980000996212993340 2022-12-07 N /docs/en/data-sheet/FXOS8700CQ.pdf FXOS8700CQ, 6-Axis sensor with integrated linear accelerometer and magnetometer - Data Sheet /docs/en/data-sheet/FXOS8700CQ.pdf documents 980000996212993340 Data Sheet N en None Y pdf 8 N N FXOS8700CQ, 6-Axis sensor with integrated linear accelerometer and magnetometer - Data Sheet FXOS8700CQ 2.3 MB FXOS8700CQ N 1339885855555698049264 /docs/en/data-sheet/XSFLK_DS.pdf 2016-10-31 1412633725080713463426 TSP 8 Oct 21, 2015 Data Sheet Sensor Fusion is the process where data from everal different sensors are fused to complete computations that a single sensor could not handle. An example of sensor fusion is computing the orientation of a device in 3-dimensional space using an accelerometer and magnetometer. That data might then be used to alter the perspective presented by a 3D GUI or game. None /docs/en/data-sheet/XSFLK_DS.pdf English documents 6537660 None 980000996212993340 2022-12-07 N /docs/en/data-sheet/XSFLK_DS.pdf NXP Sensor Fusion Library for Kinetis MCUs for release 5.0 /docs/en/data-sheet/XSFLK_DS.pdf documents 980000996212993340 Data Sheet N en None Y pdf 0.7 N N NXP Sensor Fusion Library for Kinetis MCUs for release 5.0 FRDM-K64F,FRDM-KL25Z,FRDM-KL26Z,FRDM-KL46Z 6.5 MB XSFLK_DS N 1412633725080713463426 /docs/en/data-sheet/MMA8652FC.pdf 2016-10-31 1344610995728691335543 TSP 9 Oct 15, 2015 Data Sheet The MMA8652FC is an intelligent, low-power, three-axis, capacitive micromachined accelerometer with 12 bits 10 bits of resolution. This accelerometer is packed with embedded functions with flexible user programmable options, configurable to two interrupt pins. Embedded interrupt functions enable overall power savings, by relieving the host processor from continuously polling data. There is access to either low-pass or high-pass filtered data, which minimizes the data analysis required for jolt detection and None /docs/en/data-sheet/MMA8652FC.pdf English documents 800504 None 980000996212993340 2022-12-07 N /docs/en/data-sheet/MMA8652FC.pdf MMA8652FC, 3-Axis, 12-bit, Digital Accelerometer - Data Sheet /docs/en/data-sheet/MMA8652FC.pdf documents 980000996212993340 Data Sheet N en None Y pdf 3.3 N N MMA8652FC, 3-Axis, 12-bit, Digital Accelerometer - Data Sheet MMA8652FC 800.5 KB MMA8652FC N 1344610995728691335543 /docs/en/data-sheet/FXAS21002.pdf 2016-10-31 1404325462176710164513 TSP 10 May 5, 2015 Data Sheet FXAS21002C is a small, low-power, yaw, pitch, and roll angular rate gyroscope with 16 bit ADC resolution. None /docs/en/data-sheet/FXAS21002.pdf English documents 906239 None 980000996212993340 2022-12-07 N /docs/en/data-sheet/FXAS21002.pdf FXAS21002C: Freescale 3-Axis Digital Angular Rate Gyroscope - Data Sheet /docs/en/data-sheet/FXAS21002.pdf documents 980000996212993340 Data Sheet N en None Y pdf 2.1 N N FXAS21002C: Freescale 3-Axis Digital Angular Rate Gyroscope - Data Sheet 906.2 KB FXAS21002C N 1404325462176710164513 /docs/en/data-sheet/MMA955xL.pdf 2016-10-31 1308257636911711701958 TSP 11 Apr 30, 2015 Data Sheet The MMA955xL device an intelligent sensor, incorporating dedicated accelerometer MEMS transducers, signal conditioning, data conversion, and a 32-bit programmable microcontroller. None /docs/en/data-sheet/MMA955xL.pdf English documents 476532 None 980000996212993340 2022-12-07 N /docs/en/data-sheet/MMA955xL.pdf MMA9553L: Freescale Intelligent Motion Sensing Platform Data Sheet for the MMA955xL including the MMA9553L /docs/en/data-sheet/MMA955xL.pdf documents 980000996212993340 Data Sheet N en None Y pdf 3.1 N N MMA9553L: Freescale Intelligent Motion Sensing Platform Data Sheet for the MMA955xL including the MMA9553L 476.5 KB MMA955XL N 1308257636911711701958 /docs/en/data-sheet/MAG3110.pdf 2016-10-31 1294413760914707434442 TSP 12 Feb 15, 2013 Data Sheet Freescale&#8217;s MAG3110 is a small, low-power, digital 3-axis magnetometer. The device can be used in conjunction with a 3-axis accelerometer to realize an orientation independent electronic compass that can provide accurate heading information. It features a standard I2C serial interface output and smart embedded functions. None /docs/en/data-sheet/MAG3110.pdf English documents 475912 None 980000996212993340 2022-12-07 N /docs/en/data-sheet/MAG3110.pdf Freescale MAG3110 Three-Axis, Digital Magnetometer - Data Sheet /docs/en/data-sheet/MAG3110.pdf documents 980000996212993340 Data Sheet N en None Y pdf 9.2 N N Freescale MAG3110 Three-Axis, Digital Magnetometer - Data Sheet 475.9 KB MAG3110 N 1294413760914707434442 Fact Sheet 2 /docs/en/fact-sheet/FREEDEVPLTSNSRA4FS.pdf 2014-06-16 1402937953398717713481 TSP 13 Jun 16, 2014 Fact Sheet The Freedom development platform is a small, low-power, cost-effective evaluation and development system for quick application prototyping and demonstration of Kinetis MCUs and Xtrinsic sensors. None /docs/en/fact-sheet/FREEDEVPLTSNSRA4FS.pdf English documents 179864 None 736675474163315314 2022-12-07 N /docs/en/fact-sheet/FREEDEVPLTSNSRA4FS.pdf FRDM-FXS-MULTI - Fact Sheet /docs/en/fact-sheet/FREEDEVPLTSNSRA4FS.pdf documents 736675474163315314 Fact Sheet N en None Y pdf 1 N N FRDM-FXS-MULTI - Fact Sheet 179.9 KB FREEDEVPLTSNSRA4FS N 1402937953398717713481 /docs/en/fact-sheet/FREEDEVPLTSNSRFS.pdf 2013-11-14 1383682774704703178967 TSP 1 Nov 18, 2014 Fact Sheet Fact Sheet The Freedom development platform is a small, low-power, cost-effective evaluation and development system for quick application prototyping and demonstration of Kinetis MCUs and Xtrinsic sensors. None /docs/en/fact-sheet/FREEDEVPLTSNSRFS.pdf English 328220 None Fact Sheet 2022-12-07 N /docs/en/fact-sheet/FREEDEVPLTSNSRFS.pdf FRDM-FXS-MULTI - Fact Sheet /docs/en/fact-sheet/FREEDEVPLTSNSRFS.pdf documents 736675474163315314 Fact Sheet N Y en None Y t523 pdf 2 N N FRDM-FXS-MULTI - Fact Sheet 328.2 KB FREEDEVPLTSNSRFS N 1383682774704703178967 Supporting Information 6 /docs/en/supporting-information/FRDM-FXS-MULTI.pdf 2016-10-31 1384368817769736330747 TSP 14 Oct 2, 2013 Supporting Information FRDM-FXS-MULTI, FRDM-FXS-9AXIS, BR-LE4.0-D2A, FRDM-KL25Z, Kinetis<sup>&#174;</sup> KL14/15/24/25 MCUs, FRDM-FXS-MULT, XTRINSIC_ISF, FRDM-K20D50M, MMA8652FC accelerometer, FXAS21000CQ gyroscope, MAG3110 3-axis magnetometer, MPL3115A2 pressure sensor, FXOS8700CQ 6-axis sensor and MMA9553L sensing platform, Xtrinsic Sensor Fusion Toolbox, spi None /docs/en/supporting-information/FRDM-FXS-MULTI.pdf English documents 169500 None 371282830530968666 2023-06-18 N /docs/en/supporting-information/FRDM-FXS-MULTI.pdf FRDM-FXS-MULTI: Schematics, Block Diagrams - Supporting information /docs/en/supporting-information/FRDM-FXS-MULTI.pdf documents 371282830530968666 Supporting Information N en None Y pdf C N N FRDM-FXS-MULTI: Schematics, Block Diagrams - Supporting information 169.5 KB FRDM-FXS-MULTI N 1384368817769736330747 /docs/en/supporting-information/FRDM-FXS-9AXIS.pdf 2014-02-24 1384368818562713875949 TSP 15 Oct 2, 2013 Supporting Information Xtrinsic Sensor Fusion Toolbox, Android app, Kinetis<sup>&#174;</sup> FRDM-KL25Z, FRDM-FXS-MULTI-B, Xtrinsic_ISF, FRDM-FXS-MULTI, FRDM-K20D50M, NXP<sup>&#174;</sup> Freedom Development Platform, Xtrinsic Sensors, Bluetooth&#174;, Kinetis KL14/15/24/25 MCUs, Kinetis K20 USB MCUs(no longer manufactured) None /docs/en/supporting-information/FRDM-FXS-9AXIS.pdf English documents 164860 None 371282830530968666 2023-06-18 N /docs/en/supporting-information/FRDM-FXS-9AXIS.pdf FRDM-FXS-9XIS: Schematics, Block Diagrams - Supporting information (no longer manufactured) /docs/en/supporting-information/FRDM-FXS-9AXIS.pdf documents 371282830530968666 Supporting Information N en None Y pdf C N N FRDM-FXS-9XIS: Schematics, Block Diagrams - Supporting information (no longer manufactured) 164.9 KB FRDM-FXS-9AXIS N 1384368818562713875949 /docs/en/supporting-information/FRDM-FXS-MULTI-B.pdf 2016-10-31 1384368818044711604599 TSP 16 Sep 21, 2013 Supporting Information FRDM-FXS-MULTI, FRDM-FXS-9AXIS, XtrinsicBlueRadio&#174; Bluetooth, BR-LE4.0-D2A, FRDM-KL25Z, Kinetis<sup>&#174;</sup> KL14/15/24/25 MCUs, FRDM-FXS-MULT, XTRINSIC_ISF, FRDM-K20D50M, MMA8652FC accelerometer, FXAS21000CQ gyroscope, MAG3110 3-axis magnetometer, MPL3115A2 pressure sensor, FXOS8700CQ 6-axis sensor and MMA9553L sensing platform, Xtrinsic Sensor Fusion Toolbox, spi None /docs/en/supporting-information/FRDM-FXS-MULTI-B.pdf English documents 196760 None 371282830530968666 2023-06-18 N /docs/en/supporting-information/FRDM-FXS-MULTI-B.pdf FRDM-FXS-MULTI-B: Schematics, Block Diagrams - Supporting information /docs/en/supporting-information/FRDM-FXS-MULTI-B.pdf documents 371282830530968666 Supporting Information N en None Y pdf C N N FRDM-FXS-MULTI-B: Schematics, Block Diagrams - Supporting information 196.8 KB FRDM-FXS-MULTI-B N 1384368818044711604599 /docs/en/supporting-information/FRDM-STBC-AGM01-QRC.pdf 2015-02-09 1421340122519706996970 TSP 2 May 5, 2015 Supporting Information Supporting Information Pinout and Instructions for using the FRDM-STBC-AGM01 None /docs/en/supporting-information/FRDM-STBC-AGM01-QRC.pdf English 3910610 None Supporting Information 2023-06-18 N /docs/en/supporting-information/FRDM-STBC-AGM01-QRC.pdf Quick Reference Card for FRDM-STBC-AGM01 /docs/en/supporting-information/FRDM-STBC-AGM01-QRC.pdf documents 371282830530968666 Supporting Information N Y en None Y t531 pdf 2 N N Quick Reference Card for FRDM-STBC-AGM01 3.9 MB FRDM-STBC-AGM01-QRC N 1421340122519706996970 /docs/en/supporting-information/FRDM-K64F-AGM01-QRC.pdf 2015-02-09 1421340123102728716398 TSP 3 May 5, 2015 Supporting Information Supporting Information Pinout and Instructions for using the FRDM-STBC-AGM01 with FRDM-K64F-AGM01 None /docs/en/supporting-information/FRDM-K64F-AGM01-QRC.pdf English 3910954 None Supporting Information 2023-06-18 N /docs/en/supporting-information/FRDM-K64F-AGM01-QRC.pdf Quick Reference Card for FRDM-K64F-AGM01 /docs/en/supporting-information/FRDM-K64F-AGM01-QRC.pdf documents 371282830530968666 Supporting Information N Y en None Y t531 pdf 1 N N Quick Reference Card for FRDM-K64F-AGM01 3.9 MB FRDM-K64F-AGM01-QRC N 1421340123102728716398 /docs/en/supporting-information/BRKT-STBC-AGM01-QRC.pdf 2015-02-09 1421340124257705745342 TSP 4 Aug 27, 2015 Supporting Information Supporting Information Pinout and Instructions for using the BRKT-STBC-AGM01 None /docs/en/supporting-information/BRKT-STBC-AGM01-QRC.pdf English 10262842 None Supporting Information 2022-12-07 N /docs/en/supporting-information/BRKT-STBC-AGM01-QRC.pdf Quick Reference Card for BRKT-STBC-AGM01 /docs/en/supporting-information/BRKT-STBC-AGM01-QRC.pdf documents 371282830530968666 Supporting Information N Y en None Y t531 pdf 2 N N Quick Reference Card for BRKT-STBC-AGM01 10.3 MB BRKT-STBC-AGM01-QRC N 1421340124257705745342 User Guide 1 /secured/assets/documents/en/user-guide/FXLS8471QDEMOSWUG.pdf 2016-10-31 1393452830262720835383 TSP 5 Feb 26, 2014 User Guide User Guide This user guide describes the operation of the Xtrinsic FXLS8471Q Demonstration Software. Y Registration without Disclaimer /secured/assets/documents/en/user-guide/FXLS8471QDEMOSWUG.pdf English 769284 None User Guide 2023-06-18 Y /webapp/Download?colCode=FXLS8471QDEMOSWUG Xtrinsic FXLS8471Q Demonstration Software User Guide - User Guide /secured/assets/documents/en/user-guide/FXLS8471QDEMOSWUG.pdf documents 132339537837198660 User Guide N en Extended Y t792 pdf 1.0 Y N Xtrinsic FXLS8471Q Demonstration Software User Guide - User Guide FRDM-KL25Z,FXLS8471Q 769.3 KB FXLS8471QDEMOSWUG N 1393452830262720835383 true Y Tools

Documentation

Quick reference to our documentation types.

1-10 of 16 documents

Compact List

Data Sheet (7)
Fact Sheet (2)
Supporting Information (6)
Show All

Design Files

Quick reference to our design files types.

1 design file

Software

Quick reference to our software types.

2 software files

Note: For better experience, software downloads are recommended on desktop.

Support

What do you need help with?