MMA8652FC Product Information|NXP

Features


3-axis low power digital accelerometer

Package


VSON10: VSON10, plastic, very thin small outline, no leads; 10 terminals; 0.4 mm pitch; 2 mm x 2 mm x 0.95 mm body

Buy Options

MMA8652FCR1

End of Life

12NC: 935310642115

Details

Order

Operating Features

ParameterValue
Sensing Axis
XYZ
Additional Features
Shock Detect
Acceleration (g)
4
Additional Features - Power Management
Shock Detect
Memory Protection
Shock Detect
Application
Industrial, Medical
Signal Application
Low-power
Description
3-axis low power digital accelerometer
Supply Voltage [Min - Max]
1.95, 3.6
Programming Voltage (TYP) (V)
Industrial, Medical
AEC-Q100 compliant
N
Resolution (SPEC) (bit)
10
Sensitivity Digital (TYP) (Cnts/g)
1024
Supply Voltage [max] (V)
3.6
Ambient Operating Temperature (Min to Max) (℃)
-40 to 85
Supply Voltage [min] (V)
1.95
Low Power Modes
Shock Detect
Sensitivity (TYP) (mV/g)
0, 4, 8
No. of TPL Ports
3
Peripherals
I²C
Supply Voltage [Min to Max] (V)
1.95 to 3.6
Icc, TX/BT (dB) (Typ)
Industrial, Medical
Packing Type
Low-power
Peripheral Type
I²C
Sleep Mode Reponse Time (TYP) (ms)
1
Serial Communication
1 x I²C
Number of pins
10
Package Style
VSON
Peripheral Type
I²C
ParameterValue
Host interface protocol
Shock Detect
eTSEC
1
TDM
1
Product Application
Industrial, Medical
I2C
1
Zero G Output (TYP) (V)
0
J1850
1
SLIC
1
Security Status
COMPANY PUBLIC
Target Applications
Industrial, Medical
Automotive
N
Memory / Peripheral Protection
Shock Detect
AEC-Q100 compliant
N
Operating Voltage [Min to Max] (V)
1.95 to 3.6
Sensor Range
Low-g
Automotive Qualified
N
Sensor Full Scale (+/- g)
-8 - 8
Pad supply (V)
1.95 to 3.6
Number of axis
3
Purpose
Low-power
Start up response time (TYP) (ms)
2
High Current GPIOS / EVDD
Industrial, Medical
Communication protocol
I²C
Type Classification
Industrial, Medical
Operating Temperature (Min-Max) (℃)
-40 to 85
Security Features
Shock Detect
Master Interface
I²C
Controller Interface
I²C
Additional Features - Analog
Shock Detect

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF Indicator2nd Level InterconnectREACH SVHCWeight (mg)
MMA8652FCR1(935310642115)
No
Yes
Certificate Of Analysis (CoA)
Yes
H
e4
REACH SVHC
14.4

Quality

Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)Peak Package Body Temperature (PPT) (C°)Maximum Time at Peak Temperatures (s)
Lead SolderingLead SolderingLead Free SolderingLead SolderingLead Free Soldering
MMA8652FCR1
(935310642115)
No
1
260
260
40
40

Shipping

Part/12NCHarmonized Tariff (US)Disclaimer
MMA8652FCR1
(935310642115)
854239

Product Change Notice

Part/12NCIssue DateEffective DatePCNTitle
MMA8652FCR1
(935310642115)
2018-04-152018-07-14201802017F01MMA865x ASECL Final Test Transfer
MMA8652FCR1
(935310642115)
2018-03-08-201802017AMMA865x ASECL Final Test Transfer
MMA8652FCR1
(935310642115)
2017-12-012017-12-15201708003F02MMA865x ASECL Transfer and Copper Wire Qualification
MMA8652FCR1
(935310642115)
2017-09-16-201708003AMMA865x ASECL Transfer and Copper Wire Qualification

More about MMA8652FC

The NXP® MMA8652FC 12-bit accelerometer has optimized performance in a small package. Packed with embedded functions that include:

  • Flexible user-programmable options and two configurable interrupt pins
  • Overall power savings through inertial wake-up interrupt signals that monitor events and remain in a low-power mode during periods of inactivity