SOT1615-2: VSON10 | NXP Semiconductors

SOT1615-2: VSON10


Overview

VSON10, plastic, very thin small outline, no leads; 10 terminals; 0.4 mm pitch; 2 mm x 2 mm x 0.95 mm body
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
VSON10 through-hole mount double VSON 2 x 2 x 0.95 10 plastic
Manufacture Code Reference Codes Issue Date
98ASA00301 2017-06-11
Part Description Quick access
3-axis low power digital accelerometer
3-axis low power digital accelerometer