UCODE 9xe: UCODE 9 with more EPC Memory
To support high-performance solutions in industrial and manufacturing environments, UCODE 9xm offers high performance and an enhanced feature set with three flexible memory configurations that offer up to 496 bits of electronic product code (EPC) memory and up to 752 bits of user memory.
The extended EPC/user memory of the UCODE 9xm makes it possible to store the kinds of data points that make it easier to recycle, re-sell and re-use products. It also increases visibility, by promoting efficiencies within manufacturing and supply chains, helps reduce waste, by making it easier to match production with demand, and improves efficiency by transporting only what’s ordered.
Feature | UCODE 9xm | UCODE 7xm | |
---|---|---|---|
Performance | Read sensitivity | -24 dBm | -19 dBm |
Write sensitivity | -22 dBm | -12 dBm | |
Self-adjust | Yes | - | |
Memory | Memory |
3 Customer Configurable Memory 1. EPC: 128b, User: 752b 2. EPC: 256b, User: 624b 3. EPC: 496b, User: 384b |
EPC: 448 bits, User: 2048 bits |
TID memory | 96-bit | 96-bit | |
Access password | 32-bit | 32-bit | |
Kill password | 32-bit | 32-bit | |
Endurance/data retention | 100 k cycles / 20 years | 100 k cycles / 20 years | |
Memory safeguard | Yes | ||
Block write (32-bit) | Yes | Yes | |
BlockPermalock | Yes | Yes |
UCODE 9xe: UCODE 9 with more EPC Memory
UCODE® 9 Accelerates the IoT
Quick reference to our documentation types.
1 documents
Please wait while your secure files are loading.
1 hardware offering
1 hardware offering
To find additional partner offerings that support this product, visit our Partner Marketplace.
Quick reference to our software types.
1 software offerings
Please wait while your secure files are loading.
1 software offerings
To find additional partner offerings that support this product, visit our Partner Marketplace.