A5G37H110N|3600–3800 MHz, 13.5 W Avg, 48 V | NXP Semiconductors

3600-3800 MHz, 13.5 W Avg., 48 V Airfast® RF Power GaN Amplifier

Roll over image to zoom in

Product Details

Features

  • High terminal impedances for optimal broadband performance
  • Improved linearized error vector magnitude with next generation signal
  • Able to withstand extremely high output VSWR and broadband operating conditions
  • Designed for low complexity digital linearization systems
  • Optimized for massive MIMO active antenna systems for 5G base stations
  • RoHS compliant

RF Performance Table

3700 MHz

Typical Doherty Single-Carrier W-CDMA Reference Circuit Performance: VDD = 48 Vdc, IDQA = 70 mA, VGSB = –4.0 Vdc, Pout = 13.5 W Avg., Input Signal PAR = 9.9 dB @ 0.01% Probability on CCDF.(1)
Frequency Gps
(dB)
ηD
(%)
Output PAR
(dB)
ACPR
(dBc)
3600 MHz15.154.18.1-29.5
3700 MHz15.453.58.4-31.8
3800 MHz15.354.38.3-32.0
1. All data measured in reference circuit with device soldered to heatsink.

Buy/Parametrics










































































































Documentation

Quick reference to our documentation types.

4 documents

Compact List

Application Note (2)
Data Sheet (1)
Fact Sheet (1)

Design Files

Quick reference to our design files types.

4 design files

Support

What do you need help with?

Recently viewed products

There are no recently viewed products to display.