
Sign in for a personalized NXP experience.
Important: This page contains secure information about our products. Sign in to access authorized resources.
Important: This page contains secure information about our products.
View Secure InformationImportant: To include authorized secured information please reenter your password.
SIGN INThe scalable S32N family offers combinations of safe, real-time and applications processing for SDV central compute applications. S32N processors include an advanced hardware security engine and multiport Ethernet switch, along with options for Ethernet packet acceleration, AI/ML acceleration and cost-effective, intercompute PCI Express services.
Series | Product | Processor Cores | Memory | Features | Package | ISO 26262 | AEC-Q100 |
---|---|---|---|---|---|---|---|
S32N5 Preproduction | S32N55 | 16x Cortex-R52 + 2x Lockstep Cortex-M7 | 48 MB SRAM | XRDC HW isolation, HSE2 Hardware Security Engine, NETC3 TSN Ethernet switch, CAN Hub, CAN FD, CAN XL, LIN, PCIe, LPDDR4X/5/5X, Octal NOR and eMMC/SD NAND flash | FBGA798 | Up to ASIL D | Grade 2 (-40 °C to 105 °C) |
SDVs are driving consolidation of vehicle functions into zones and central compute. NXP’s S32N family of vehicle super-integration processors target central compute.
This is a modal window.
Beginning of dialog window. Escape will cancel and close the window.
End of dialog window.
This is a modal window. This modal can be closed by pressing the Escape key or activating the close button.
A vehicle super-integration processor combines scalable real-time and applications processing with hardware isolation and virtualization technologies to support the consolidation of cross-vehicle electronic control units (ECUs) in vehicle central compute applications.
Vehicle super-integration processors are used in automotive central compute applications. Central compute is the centralized consolidation of vehicle control, management and services processing in a software-defined vehicle (SDV) architecture. Central compute can include a central vehicle controller, which focuses on real-time applications and a central vehicle computer, which addresses applications processing.
Central compute provides automakers a consistent way to consolidate, update, customize and reconfigure vehicle functionality in a safe and secure manner. Consolidation of distributed, cross-vehicle ECUs also reduces the complexity, cost and weight of vehicles.
The S32N family address the vehicle E/E architectural shift that removes ECU boxes and reduces wiring with consolidation of vehicle functions into system-on-chips (SoCs). This shift moves vehicles from hardware-defined to software-defined vehicles and allows for more agile development and benefits to carmakers and consumers. The S32N family addresses a key need of cross-vehicle function super-integration into central compute ECUs that will serve as the brain of SDVs, working with zonal controllers and end nodes in the new vehicles.
The S32N family will include multiple devices with a range of scalable real-time and application processing.
Leveraging the computing power and power efficiency of TSMC's 5 nm technology, NXP meets the high levels of integration, power efficiency and performance required for central compute applications.
Sep 3, 2024 | By NXP Semiconductors
Apr 10, 2024 | By Synopsys
Mar 28, 2024 | By NXP Semiconductors
Sign in to access authorized secure information. Learn more about secure access rights.
Sign in and get accessProduct | Status | Authorized For |
---|
Important: After email verification refresh this page.
Highly secure information about this product portfolio is available, request access rights. Learn more about secure access rights.
Note: Your application will be reviewed individually by NXP.
Your request to gain secure access rights has been declined. If you think this has been declined in error, request access again.
Access More. Additional secure (restricted) information is available for this product portfolio. Request additional access.
We are currently processing your secure access rights request. Once processed, a notification will be sent to ${emailId}.
Some files related to your secure access rights are temporary unavailable due to a system error. Please check back.
Your access to some secure information has been disabled while we process the updates you made to your NXP Account > Profile. We'll send you an email when the verification process is completed.
There is no information to display.
S32N Vehicle Super-Integration Processors
500 characters remaining.
*Describe the justification for your access request for the approver.
Help us improve your experience on our site. We invite you to take our five-question survey.