Evaluation Systems for S32R264, S32R274, and S32R372

Roll over image to zoom in

Product Details

Supported Devices

Processors and Microcontrollers

S32R Radar Processing

Features

Microcontroller

  • Board options:
    • S32R274RRUEVB: S32R274 in 257 BGA Radar MCU (socketed)
    • S32R372RRSEVB: S32R372 in 257 BGA Radar MCU (socketed)

Connectivity

  • Standard 14-pin JTAG debug connector and 34-pin Nexus Aurora connector
  • 10-pin Serial Interprocessor Interface (SIPI) connector
  • Gbit Ethernet Physical interface IC, with RJ45 connector
  • MIPI-CSI2 connector

User Components

  • User reset switch with reset status LEDs
  • Flexible MCU clocking options (external clock via SMA connector or 40 MHz EVB clock oscillator circuit)

Buy Options

S32R274RRUEVB-Image

Click to expand

  • S32R274RRUEVB
    Active

  • S32R274RRUEVB.

  • $525.00 USD
  • For a quantity of 1
    • Availability: Pending Stock
Order from distributors
S32R372RRSEVB-Image

Click to expand

  • S32R372RRSEVB
    Active

  • Evaluation Systems for S32R264, S32R274, and S32R372.

  • $545.00 USD
  • For a quantity of 1
    • Availability: In Stock
    • Inventory: 2
    • Shipping: Normally ships 1-2 business days
Order from distributors

Documentation

Quick reference to our documentation types.

1 documents

    Software

    Quick reference to our software types.

    1 software file

    Note: For better experience, software downloads are recommended on desktop.

    Support

    What do you need help with?