Secure, Energy-Efficient i.MX 91 Family Brings Essential Linux® Capabilities for Thousands of Edge Applications

  • This page contains information on a preproduction product. Specifications and information herein are subject to change without notice. For additional information contact support or your sales representative.

Roll over image to zoom in

Block Diagram

i.MX 91 Applications Processor Family

i.MX 91

Features

Connectivity

  • 2x USB 2.0 Type C with PHY
  • 2x Gb Ethernet: AVB and IEEE 1588 for sync and EEE for low power. 1 w/TSN
  • 2x CAN FD
  • 8x UART/USART/Profibus, 8x I2C, 8x SPI, 2x I3C
  • 1x 8-ch, 12-bit ADC
  • 2x 32-pin FlexIO interfaces (camera, bus or serial I/O)

External Memory

  • Up to 2.4GT/s x16 LPDDR4 (w/Inline ECC)
  • 3x SD 3.0/ SDIO3.0/ eMMC5.1
  • 1x Octal SPI, including support for SPI NOR and SPI NAND memories

Display Interfaces

  • 24 bit-per-pixel parallel RGB

Camera Interfaces

  • 8-bit parallel YUV/RGB

Audio

  • 3x SAI (1 2-lane, 2 1-lane) / 4 I2S TDM
  • 8 channel PDM microphone input
  • MQS: Medium Quality Sound output (sigma-delta modulator)

Operating Systems

  • Linux® OS
  • Green Hills
  • QNX

Process

  • 16 nm FinFET

Packaging

  • 11x11 mm2 0.5 mm pitch, 9x9 mm2 0.5 mm pitch

Temp Range

  • (Junction): -40C to 105C

Documentation

Quick reference to our documentation types.

1 documents

Hardware

Quick reference to our board types.

1-5 of 24 hardware offerings

  • Single board computer OK-MX91xx-C
    Embedded Board Solutions

    Single board computer OK-MX91xx-C

  • SECO SOM-SMARC-MX93
    Embedded Board Solutions

    SECO SOM-SMARC-MX93

  • AURA SOM - i.MX93x
    Embedded Board Solutions

    AURA SOM - i.MX93x

  • Atlas Scalable Edge Inference Platform
    Embedded Board Solutions

    Atlas Scalable Edge Inference Platform

  • phyCORE-i.MX 91/93
    Embedded Board Solutions

    phyCORE-i.MX 91/93

Show All

Software

Quick reference to our software types.

1-5 of 17 software offerings

Show All

Engineering Services

1-5 of 17 engineering services

Show All

To find additional partner offerings that support this product, visit our Partner Marketplace.

Training

1 trainings

Support

What do you need help with?