The LPC54000 series of single- and dual-core MCUs represents the next generation of power efficiency. With added scalability and feature integration, these breakthrough devices help enable continued market growth in today’s competitive environments. The LPC54000 series is based on the high-performance Arm® Cortex®-M4 core, each with an optional Cortex-M0+ co-processor. Single Cortex-M4 options are available for architectures that value single-core processing without software partitioning.
Choosing the right product just got easier. View all product finder tools.
Family | Core | Co-processor | Flash | SRAM | USB | Advanced | Security* | Package Options |
---|---|---|---|---|---|---|---|---|
LPC546xx MCU Family |
Up to 220 MHz Cortex-M4 core |
Up to 512 KB | Up to 200 KB | 1-HS 1-FS |
Ethernet LCD Controller CAN/CAN-FD QuadSPI XiP SDRAM Controller |
LQFP208 TFBGA180 TFBGA100 LQFP100 |
||
LPC5411x MCU Family |
150 MHz Cortex-M4 core |
Optional Cortex-M0+ | Up to 256 KB | Up to 192 KB | 1-FS | CSP49 LQFP64 |
||
LPC5410x MCU Family |
150 MHz Cortex-M4 core |
Optional Cortex-M0+ | Up to 512 KB | Up to 104 KB | CSP49 LQFP64 |
|||
LPC540xx MCU Family |
180 MHz Cortex-M4 core |
360 KB | 1-HS 1-FS |
Ethernet LCD Controller CAN/CAN-FD QuadSPI XiP SDRAM Controller |
AES-256 engine Hardware SRAM PUF SHA-2 and RNG |
TFBGA180 TFBGA100 LQFP208 LQFP100 |
Offering flashless design and security integration, the LPC540xx MCU family provides up to 180 MHz performance while retaining power efficiency as low as 100 µA/MHz.
Read moreOffering a wide range of performance and feature scalability, the LPC541xx MCU family of single- and dual-core MCUs delivers improved power-efficiency for a variety of always-on applications.
Read moreOffering flexibility and performance scalability, the LPC546xx MCU family provides up to 220 MHz performance while retaining power-efficiency as low as 100 µA / MHz.
Read more