Hardware
2 hardware offerings
-
Evaluation and Development Boards
NAFExx388-EVB 8 Channels Universal Input AFE Evaluation Board
-
Reference Design
i.MX RT Industrial Drive Development Platform
The NAFE11388 / NAFE11348 / NAFE71388 is a highly configurable industrial-grade 8 channel universal input analog front-end (AFE) family that meets high precision measurement requirements. The device integrates low-leakage high-voltage fast multiplexers, low offset and low drift PGA and buffers, precision and high data-rate 16 / 24-bit delta-sigma ADC and a low-drift voltage reference. The analog high voltage (HV) input pins are diode-protected internally for EMC and miswiring scenarios. This device is equipped with various diagnostic and supplies supervisory circuitry for condition monitoring and anomaly detection. Two precise calibration voltage sources are made available for ease of end-to-end system self-calibration and predictive maintenance.
The NAFE11388 / NAFE11348 are dedicated to low power applications while the NAFE71388 supports high speed data rate up to 576 kSPS.
The NAFE11388 / NAFE11348 and NAFE71388 are designed for programmable logic controllers (PLC), I/O modules, data loggers, instrumentation and high precision sensor and data acquisition systems.
For additional information and sample availability, contact your local Sales Office.
Part numbers include: NAFE11348B40BS, NAFE11388B40BS, NAFE71388B40BS.
Low Power/ High Speed | Factory Calibration | ADC Resolution | Channels | Status | |
---|---|---|---|---|---|
NAFE11388 | Low Power | Yes | 24 bits | 8 | Available |
NAFE71388 | High Speed | Yes | 24 bits | 8 | Available |
NAFE11348 | Low Power | Yes | 16 bits | 8 | Available |
Quick reference to our documentation types.
1-5 of 6 documents
Please wait while your secure files are loading.
2 hardware offerings
Quick reference to our software types.
2 software files
Note: For better experience, software downloads are recommended on desktop.
Please wait while your secure files are loading.
1 trainings