Design Files
2 design files
-
Models
P1010 IBIS Model
-
Models
P1010 BSDL Model
Sign in for a personalized NXP experience.
Click over video to play
This is a modal window.
Beginning of dialog window. Escape will cancel and close the window.
End of dialog window.
This is a modal window. This modal can be closed by pressing the Escape key or activating the close button.
This is a modal window. This modal can be closed by pressing the Escape key or activating the close button.
P1010 and P1014 devices are "Not recommended for new designs", please use the replacement families Power Architecture (T1013, T1023), Arm Architecture (LS1012A, LS1023A).
The QorIQ® P1010 and P1014 communications processors expand QorIQ performance into cost- and power-sensitive applications. Based on 45 nm technology, the processors provide performance up to 1000 MHz and power dissipation as low as 1.1 watts, along with extensive integration and a rich set of interfaces that target cost-sensitive endpoint applications such as:
Note: To see the product features close this window.
P1010 | P1014 | |
---|---|---|
Core Frequency | 533 to 1000 MHz | 400 to 800 MHz |
L2 Cache | 256 KB | 256 KB |
DDR3 | 16/32-bit @ 800 MHz | 16-bit @ 800 MHz |
GE Ports | 3 | 2 |
SATA | 2 | 2 |
PCI Express | 2 | 2 |
Security | Trusted | No |
CAN | 2 | No |
1-10 of 42 results
Exclude 42 NRND
Part | Order | CAD Model | Status | Budgetary Price excluding tax | Package Type | Package Termination Count | Core Type | Core: Number of cores (SPEC) | Operating Frequency [Max] (MHz) | PCIe | External Memory Supported | Ambient Operating Temperature (Min to Max) (℃) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
End of Life | — | FBGA425 | 425 | — | — | — | — | — | — | |||
— | End of Life | — | FBGA425 | 425 | e500 | 1 | 533 | 2 | DDR3 SDRAM, DDR3L SDRAM | 0 to 105 | ||
— | End of Life | — | FBGA425 | 425 | e500 | 1 | 667 | 2 | DDR3L SDRAM, DDR4 SDRAM | 0 to 105 | ||
End of Life | — | FBGA425 | 425 | — | — | — | — | — | — | |||
— | End of Life | — | FBGA425 | 425 | e500 | 1 | 800 | 2 | DDR3 SDRAM, DDR3L SDRAM | 0 to 105 | ||
End of Life | — | FBGA425 | 425 | — | — | — | — | — | — | |||
— | End of Life | — | FBGA425 | 425 | e500 | 1 | 800 | 2 | DDR3L SDRAM, DDR4 SDRAM | 0 to 105 | ||
— | End of Life | — | FBGA425 | 425 | e500 | 1 | 1000 | 2 | DDR3 SDRAM, DDR3L SDRAM | 0 to 105 | ||
— | End of Life | — | FBGA425 | 425 | e500 | 1 | 533 | 2 | DDR3L SDRAM, DDR4 SDRAM | 0 to 105 | ||
— | End of Life | — | FBGA425 | 425 | e500 | 1 | 667 | 2 | DDR3 SDRAM, DDR3L SDRAM | 0 to 105 |
P1010
Quick reference to our documentation types.
49 of 49 documents
Compact List
There are no results for this selection.
Please wait while your secure files are loading.
1-10 of 49 documents
Compact List
2 design files
Please wait while your secure files are loading.
2 design files
Quick reference to our software types.
3 software files
Note: For better experience, software downloads are recommended on desktop.
Please wait while your secure files are loading.
3 software files
Note: For better experience, software downloads are recommended on desktop.
1 training
1 trainings
Help us improve your experience on our site. We invite you to take our five-question survey.